Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASXW-4 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A |
| ASXG-4 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A |
| ASXWK-4 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A |
| ASXGK-4 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A |
| ASXW-4F | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A |
| ASXG-4F | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A |
| ASXWK-4F | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A |
| ASXGK-4F | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A |
| ASXW-4Z | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A |
| ASXG-4Z | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A |
| ASXWK-4Z | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A |
| ASXGK-4Z | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A |
| ASXW-4-1 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A |
| ASXG-4-1 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A |
| ASXWK-4-1 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A |
| ASXGK-4-1 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A |
| ASXW-4F-1 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A |
| ASXG-4F-1 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A |
| ASXWK-4F-1 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A |
| ASXGK-4F-1 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A |
| ASXW-4Z-1 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A |
| ASXG-4Z-1 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A |
| ASXWK-4Z-1 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A |
| ASXGK-4Z-1 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A |
| ASXW-4-2 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A |