Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASXWK-8Z | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |
| ASXGK-8Z | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |
| ASXW-8-1 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A |
| ASXG-8-1 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A |
| ASXWK-8-1 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A |
| ASXGK-8-1 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A |
| ASXW-8F-1 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |
| ASXG-8F-1 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |
| ASXWK-8F-1 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |
| ASXGK-8F-1 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |
| ASXW-8Z-1 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |
| ASXG-8Z-1 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |
| ASXWK-8Z-1 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |
| ASXGK-8Z-1 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |
| ASXW-8-2 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A |
| ASXG-8-2 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A |
| ASXWK-8-2 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A |
| ASXGK-8-2 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A |
| ASXW-8F-2 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |
| ASXG-8F-2 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |
| ASXWK-8F-2 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |
| ASXGK-8F-2 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |
| ASXW-8Z-2 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |
| ASXG-8Z-2 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |
| ASXWK-8Z-2 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A |