Part Number | 
                        
                            Thread Type | 
                        
                            B - Ball Bore | 
                        
                            W - Ball Width | 
                        
                            H - Head Width | 
                        
                            A - Base to Center | 
                        
                            D - Head Diameter | 
                        
                            C - Thread Depth [inch] | 
                        
                            Thread Size | 
                        
                            Ultimate Radial Static Load Capacity | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|---|---|---|
| ASXW-12F-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXG-12F-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXWK-12F-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXGK-12F-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXW-12Z-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXG-12Z-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXWK-12Z-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXGK-12Z-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXW-12P-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A 33,457 lbs. | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXG-12P-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A 33,457 lbs. | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXWK-12P-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A 33,457 lbs. | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXGK-12P-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A 33,457 lbs. | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXW-12PF-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXG-12PF-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXWK-12PF-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXGK-12PF-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXW-12PZ-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXG-12PZ-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXWK-12PZ-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ASXGK-12PZ-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering | 
                                    
                                                                                            
 N/A                                                         |