Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
ASXWK-6F-2 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |
ASXGK-6F-2 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |
ASXW-6Z-2 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |
ASXG-6Z-2 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |
ASXWK-6Z-2 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |
ASXGK-6Z-2 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |
ASXW-6-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A ![]() |
ASXG-6-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A ![]() |
ASXWK-6-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A ![]() |
ASXGK-6-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A ![]() |
ASXW-6F-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |
ASXG-6F-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |
ASXWK-6F-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |
ASXGK-6F-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |
ASXW-6Z-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |
ASXG-6Z-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |
ASXWK-6Z-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |
ASXGK-6Z-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |
ASXW-6P-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A ![]() |
ASXG-6P-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A ![]() |
ASXWK-6P-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A ![]() |
ASXGK-6P-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A ![]() |
ASXW-6PF-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |
ASXG-6PF-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |
ASXWK-6PF-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A ![]() |