Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASXGK-8Z-2 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|
| ASXW-8-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A
|
| ASXG-8-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A
|
| ASXWK-8-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A
|
| ASXGK-8-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A
|
| ASXW-8F-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|
| ASXG-8F-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|
| ASXWK-8F-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|
| ASXGK-8F-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|
| ASXW-8Z-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|
| ASXG-8Z-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|
| ASXWK-8Z-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|
| ASXGK-8Z-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|
| ASXW-8P-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A
|
| ASXG-8P-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A
|
| ASXWK-8P-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A
|
| ASXGK-8P-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A
|
| ASXW-8PF-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|
| ASXG-8PF-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|
| ASXWK-8PF-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|
| ASXGK-8PF-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|
| ASXW-8PZ-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|
| ASXG-8PZ-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|
| ASXWK-8PZ-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|
| ASXGK-8PZ-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A Consult Engineering |
N/A
|