Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASXW-12F-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering |
N/A
|
| ASXG-12F-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering |
N/A
|
| ASXWK-12F-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering |
N/A
|
| ASXGK-12F-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering |
N/A
|
| ASXW-12Z-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering |
N/A
|
| ASXG-12Z-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering |
N/A
|
| ASXWK-12Z-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering |
N/A
|
| ASXGK-12Z-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering |
N/A
|
| ASXW-12P-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A 33,457 lbs. |
N/A
|
| ASXG-12P-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A 33,457 lbs. |
N/A
|
| ASXWK-12P-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A 33,457 lbs. |
N/A
|
| ASXGK-12P-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A 33,457 lbs. |
N/A
|
| ASXW-12PF-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering |
N/A
|
| ASXG-12PF-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering |
N/A
|
| ASXWK-12PF-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering |
N/A
|
| ASXGK-12PF-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering |
N/A
|
| ASXW-12PZ-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering |
N/A
|
| ASXG-12PZ-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering |
N/A
|
| ASXWK-12PZ-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering |
N/A
|
| ASXGK-12PZ-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A Consult Engineering |
N/A
|