Part Number |
Description |
Size |
Dimension LS |
Outside Diameter |
Overall Length |
Max. Bore (Dimensions ID1/ID2) |
Nominal Torque |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904364187 | N/A CX-5-ACCY-KIT | N/A 1 in | N/A | N/A 3.26 in82.8 mm | N/A 3.63 in92.2 mm | N/A 1.875 in48 mm | N/A 1,277 in·lb | N/A |
| 697904330397 | N/A CX-5-CP-RSBXRSB | N/A 1.5 in | N/A | N/A 4.11 in104.3 mm | N/A 4.01 in101.9 mm | N/A 2.438 in62 mm | N/A 2,949 in·lb | N/A |
| 697904364064 | N/A CX-5-SLEEVE | N/A 2 in | N/A | N/A 5.1 in129.6 mm | N/A 5.01 in127.3 mm | N/A 3.063 in78 mm | N/A 5,067 in·lb | N/A |
| 697904364194 | N/A CX-5.5-ACCY-KIT | N/A 2.5 in | N/A | N/A 6.17 in156.6 mm | N/A 6.25 in158.8 mm | N/A 3.625 in92 mm | N/A 9,005 in·lb | N/A |
| 697904330403 | N/A CX-5.5-CP-RSBXRSB | N/A 3 in | N/A | N/A 7.17 in182 mm | N/A 7.37 in187.2 mm | N/A 4.25 in108 mm | N/A 15,332 in·lb | N/A |
| 697904364071 | N/A CX-5.5-SLEEVE | N/A 3.5 in | N/A | N/A 8.35 in212.2 mm | N/A 8.63 in219.2 mm | N/A 5 in127 mm | N/A 22,998 in·lb | N/A |
| 697904364200 | N/A CX-6-ACCY-KIT | N/A 4 in | N/A | N/A 9.83 in249.8 mm | N/A 9.75 in247.7 mm | N/A 5.875 in149 mm | N/A 35,199 in·lb | N/A |
| 697904330410 | N/A CX-6-CP-RSBXRSB | N/A 4.5 in | N/A | N/A 10.81 in274.7 mm | N/A 10.93 in277.6 mm | N/A 6.75 in171 mm | N/A 48,296 in·lb | N/A |
| 697904364088 | N/A CX-6-SLEEVE | N/A 5 in | N/A | N/A 12.130 in308 mm | N/A 12.37 in314.2 mm | N/A 7.75 in197 mm | N/A 66,084 in·lb | N/A |
| 697904364217 | N/A CX-7-ACCY-KIT | N/A 5 1/2 in | N/A | N/A 13.13 in333.4 mm | N/A 14.13 in358.9 mm | N/A 8.625 in220 mm | N/A 87,145 in·lb | N/A |
| 697904330427 | N/A CX-7-CP-RSBXRSB | N/A 6 in | N/A | N/A 14.38 in365.2 mm | N/A 15.13 in384.3 mm | N/A 9.5 in241 mm | N/A 136,429 in·lb | N/A |
| 697904364095 | N/A CX-7-SLEEVE | N/A 7 in | N/A | N/A 16.69 in423.9 mm | N/A 17.76 in451.1 mm | N/A 11.25 in287 mm | N/A 185,154 in·lb | N/A |