Part Number |
Description |
Height |
Depth |
Coupling Size |
Quantity |
Material |
Weight |
|---|---|---|---|---|---|---|---|
| 68514414545 | N/A C226-CUSHION-BRONZE-SET OF 6 | N/A 1.313 in | N/A 0.625 in | N/A C226 | N/A 6 | N/A Bronze | N/A 2.10 lb |
| 68514414547 | N/A C226-CUSHION-SXB-SET OF 6 | N/A 1.313 in | N/A 0.625 in | N/A C226 | N/A 6 | N/A SXB (NBR) | N/A 0.31 lb |
| 68514414633 | N/A C276-CUSHION-SXB-SET OF 6 | N/A 1.563 in | N/A 0.750 in | N/A C276 | N/A 6 | N/A SXB (NBR) | N/A 0.50 lb |
| 68514414637 | N/A C276-CUSHION-HYTREL-SET OF 6 | N/A 1.563 in | N/A 0.750 in | N/A C276 | N/A 6 | N/A Hytrel® | N/A 0.50 lb |
| 68514414712 | N/A C280-CUSHION-SXB-SET OF 6 | N/A 1.875 in | N/A 0.750 in | N/A C280 | N/A 6 | N/A SXB (NBR) | N/A 0.56 lb |
| 68514414716 | N/A C280-CUSHION-HYTREL-SET OF 6 | N/A 1.875 in | N/A 0.750 in | N/A C280 | N/A 6 | N/A Hytrel® | N/A 0.56 lb |
| 68514414771 | N/A C285-CUSHION-SXB-SET OF 6 | N/A 2.250 in | N/A 0.750 in | N/A C285 | N/A 6 | N/A SXB (NBR) | N/A 0.70 lb |
| 68514414774 | N/A C285-CUSHION-HYTREL-SET OF 6 | N/A 2.250 in | N/A 0.750 in | N/A C285 | N/A 6 | N/A Hytrel® | N/A 0.56 lb |
| 68514414805 | N/A C295-CUSHION-SXB-SET OF 6 | N/A 2.313 in | N/A 0.750 in | N/A C295 | N/A 6 | N/A SXB (NBR) | N/A 2.10 lb |
| 68514414808 | N/A C295-CUSHION-HYTREL-SET OF 6 | N/A 2.313 in | N/A 0.750 in | N/A C295 | N/A 6 | N/A Hytrel® | N/A 2.10 lb |
| 68514427529 | N/A C226-CUSHION-HYTREL-SET OF 6 | N/A 1.313 in | N/A 0.625 in | N/A C226 | N/A 6 | N/A Hytrel® | N/A 0.31 lb |
| 68514451914 | N/A C295-CUSHION-BRONZE-SET OF 6 | N/A 2.313 in | N/A 0.750 in | N/A C295 | N/A 6 | N/A Bronze | N/A 3.30 lb |
| 68514414856 | N/A C2955-CUSHION-SXB-SET OF 10 | N/A 2.313 in | N/A 0.750 in | N/A C2955 | N/A 10 | N/A SXB (NBR) | N/A 1.40 lb |
| 68514414859 | N/A C2955-CUSHION-HYTREL-SET OF 10 | N/A 2.313 in | N/A 0.750 in | N/A C2955 | N/A 10 | N/A Hytrel® | N/A 1.40 lb |
| 68514451915 | N/A C2955-CUSHION-BRONZE-SET OF 10 | N/A 2.313 in | N/A 0.750 in | N/A C2955 | N/A 10 | N/A Bronze | N/A 3.7 lb |