Print Back
Hydraulic Pump / Motor Mounts (Bellhousings)
Vertical Mount Gasket, Frame Size 182C - 256TC, V3
Unit of Measure
1 

Part Number

Item Name

Description 

Motor Flange Outside Diameter

Inside Diameter

Thickness

Weight

84527105240 N/A Vertical Mount Gasket N/A BHN-182-GASKET-VERTICAL V3 N/A 11.50 in292.10 mm N/A 6.250 in N/A 0.060 in N/A 0.04 lb
84527105238 N/A Vertical Mount Gasket / Horizontal Mounting Option N/A BHN-56-GASKET-VERTICAL HV N/A 6.810 in172.97 mm N/A 5.190 in N/A 0.060 in N/A 0.02 lb
84527105239 N/A Vertical Mount Gasket / Horizontal Mounting Option N/A BHN-182-GASKET-VERTICAL HV N/A 11.50 in292.10 mm N/A 6.250 in N/A 0.060 in N/A 0.04 lb
Unit of Measure
1