Part Number |
B - Ball Bore Max. |
D - Outside Diameter Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalignment Angle |
Radial Static Limit Load |
CAD |
|---|---|---|---|---|---|---|---|
| GEZ012ET-2RS | N/A .7500 in | N/A 1.2500 in | N/A .656 in | N/A .562 in | N/A 6 º | N/A 26,302 lbs |
N/A |
| GEZ014ET-2RS | N/A .8750 in | N/A 1.4375 in | N/A .765 in | N/A .656 in | N/A 6 º | N/A 35,968 lbs |
N/A |
| GEZ016ET-2RS | N/A 1.0000 in | N/A 1.6250 in | N/A .875 in | N/A .750 in | N/A 6 º | N/A 56,200 lbs |
N/A |
| GEZ020ET-2RS | N/A 1.2500 in | N/A 2.0000 in | N/A 1.093 in | N/A .937 in | N/A 6 º | N/A 87,672 lbs |
N/A |
| GEZ022ET-2RS | N/A 1.3750 in | N/A 2.1875 in | N/A 1.187 in | N/A 1.031 in | N/A 6 º | N/A 103,408 lbs |
N/A |
| GEZ024ET-2RS | N/A 1.5000 in | N/A 2.4375 in | N/A 1.312 in | N/A 1.125 in | N/A 6 º | N/A 125,888 lbs |
N/A |
| GEZ028ET-2RS | N/A 1.7500 in | N/A 2.8125 in | N/A 1.531 in | N/A 1.312 in | N/A 6 º | N/A 171,972 lbs |
N/A |
| GEZ032ET-2RS | N/A 2.0000 in | N/A 3.1875 in | N/A 1.750 in | N/A 1.500 in | N/A 6 º | N/A 224,800 lbs |
N/A |
| GEZ036ET-2RS | N/A 2.2500 in | N/A 3.5625 in | N/A 1.969 in | N/A 1.687 in | N/A 6 º | N/A 283,248 lbs |
N/A |
| GEZ040ET-2RS | N/A 2.5000 in | N/A 3.9375 in | N/A 2.187 in | N/A 1.875 in | N/A 6 º | N/A 352,936 lbs |
N/A |
| GEZ044ET-2RS | N/A 2.7500 in | N/A 4.3750 in | N/A 2.406 in | N/A 2.062 in | N/A 6 º | N/A 422,624 lbs |
N/A |
| GEZ048ET-2RS | N/A 3.0000 in | N/A 4.7500 in | N/A 2.625 in | N/A 2.250 in | N/A 6 º | N/A 505,800 lbs |
N/A |
| GEZ052ET-2RS | N/A 3.2500 in | N/A 5.1250 in | N/A 2.844 in | N/A 2.437 in | N/A 6 º | N/A 595,720 lbs |
N/A |
| GEZ056ET-2RS | N/A 3.5000 in | N/A 5.5000 in | N/A 3.062 in | N/A 2.625 in | N/A 6 º | N/A 690,136 lbs |
N/A |
| GEZ060ET-2RS | N/A 3.7500 in | N/A 5.8750 in | N/A 3.281 in | N/A 2.812 in | N/A 6 º | N/A 791,296 lbs |
N/A |
| GEZ064ET-2RS | N/A 4.0000 in | N/A 6.2500 in | N/A 3.500 in | N/A 3.000 in | N/A 6 º | N/A 899,200 lbs |
N/A |
| GEZ068ET-2RS | N/A 4.2500 in | N/A 6.6250 in | N/A 3.719 in | N/A 3.187 in | N/A 6 º | N/A 1,013,848 lbs |
N/A |
| GEZ072ET-2RS | N/A 4.5000 in | N/A 7.0000 in | N/A 3.937 in | N/A 3.375 in | N/A 6 º | N/A 1,139,736 lbs |
N/A |
| GEZ076ET-2RS | N/A 4.7500 in | N/A 7.3750 in | N/A 4.156 in | N/A 3.562 in | N/A 6 º | N/A 1,270,120 lbs |
N/A |
| GEZ080ET-2RS | N/A 5.0000 in | N/A 7.7500 in | N/A 4.375 in | N/A 3.750 in | N/A 6 º | N/A 1,409,496 lbs |
N/A |
| GEZ096ET-2RS | N/A 6.0000 in | N/A 8.7500 in | N/A 4.750 in | N/A 4.125 in | N/A 5 º | N/A 1,753,440 lbs |
N/A |