Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
GY1214KRRB | N/A 2.8750 in | N/A 5.118 in130 mm | N/A 3.063 in77.8 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
GY1215KRRB | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.063 in77.8 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
ER47 | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.063 in77.79 mm | N/A 10100 lbf44844 N | N/A 15500 lbf68820 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A ![]() |
GYM1215KRRB | N/A 2 15/16 in | N/A 5.512 in140 mm | N/A 3.063 in77.8 mm | N/A 12200 lbf54200 N | N/A 17900 lbf79400 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
GYE75KRRB | N/A 75 mm | N/A 5.118 in130 mm | N/A 3.063 in77.8 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
GYM1300KRRB | N/A 3 in | N/A 5.512 in140 mm | N/A 3.063 in77.8 mm | N/A 12200 lbf54200 N | N/A 17900 lbf79400 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
ER51 | N/A 3 3/16 in | N/A 5.511 in140 mm | N/A 3.063 in77.79 mm | N/A 12200 lbf54168 N | N/A 17900 lbf79476 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A ![]() |
ER55 | N/A 3 7/16 in | N/A 5.9050 in150 mm | N/A 3.375 in85.72 mm | N/A 13900 lbf61716 N | N/A 20900 lbf92796 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A ![]() |
GYM1307KRRB | N/A 3 7/16 in | N/A 6.299 in160 mm | N/A 3.781 in96 mm | N/A 16100 lbf71500 N | N/A 23900 lbf106400 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
GYM1315KRRB | N/A 3 15/16 in | N/A 7.480 in190 mm | N/A 4.625 in117.48 mm | N/A 23500 lbf104400 N | N/A 33200 lbf147500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |