Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
GY1009KRRB | N/A 9/16 in | N/A 1.575 in40 mm | N/A 1.078 in27.38 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
GYE15KRRB | N/A 15 mm | N/A 1.575 in40 mm | N/A 1.078 in27.38 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
GY1010KRRB | N/A 5/8 in | N/A 1.575 in40 mm | N/A 1.078 in27.38 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
GYA010RRB | N/A 5/8 in | N/A 1.575 in40 mm | N/A 0.937 in23.8 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A ![]() |
GYA010RR | N/A 5/8 in | N/A 1.575 in40 mm | N/A 0.937 in23.8 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A ![]() |
YA010RRB | N/A 5/8 in | N/A 1.575 in40 mm | N/A 0.937 in23.8 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A ![]() |
YA010RR | N/A 5/8 in | N/A 1.575 in40 mm | N/A 0.937 in23.8 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A ![]() |
ER10 | N/A 5/8 in | N/A 1.85 in47 mm | N/A 1.219 in30.96 mm | N/A 1480 lbf6571.2 N | N/A 3190 lbf14163.6 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A ![]() |
GYE17KRRB | N/A 17 mm | N/A 1.575 in40 mm | N/A 1.078 in27.38 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
GYAE17RRB | N/A 17 mm | N/A 1.575 in40 mm | N/A 0.937 in23.8 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A ![]() |
GYAE17RR | N/A 17 mm | N/A 1.575 in40 mm | N/A 0.937 in23.8 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A ![]() |
YAE17RRB | N/A 17 mm | N/A 1.575 in40 mm | N/A 0.937 in23.8 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A ![]() |
YAE17RR | N/A 17 mm | N/A 1.575 in40 mm | N/A 0.937 in23.8 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A ![]() |
GY1011KRRB | N/A 11/16 in | N/A 1.575 in40 mm | N/A 1.078 in27.38 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
GY1012KRRB SGT | N/A 3/4 in | N/A 1.85 in47 mm | N/A 1.252 in31.8 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
GYA012RRB | N/A 3/4 in | N/A 1.85 in47 mm | N/A 1.063 in27 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A ![]() |
GYA012RR | N/A 3/4 in | N/A 1.85 in47 mm | N/A 1.063 in27 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A ![]() |
YA012RRB | N/A 3/4 in | N/A 1.85 in47 mm | N/A 1.063 in27 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A ![]() |
YA012RR | N/A 3/4 in | N/A 1.85 in47 mm | N/A 1.063 in27 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A ![]() |
ER12 | N/A 3/4 in | N/A 1.85 in47 mm | N/A 1.219 in30.96 mm | N/A 1480 lbf6571.2 N | N/A 3190 lbf14163.6 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A ![]() |
GKY012RRB | N/A 3/4 in | N/A 1.85 in47 mm | N/A 0.99 in25.15 mm | N/A 200 lbf890 N | N/A | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
GYE20KRRB SGT | N/A 20 mm | N/A 1.85 in47 mm | N/A 1.252 in31.8 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
GYAE20RRB | N/A 20 mm | N/A 1.85 in47 mm | N/A 1.063 in27 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A ![]() |
GYAE20RR | N/A 20 mm | N/A 1.85 in47 mm | N/A 1.063 in27 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A ![]() |
YAE20RRB | N/A 20 mm | N/A 1.85 in47 mm | N/A 1.063 in27 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A ![]() |