Print Back
Needle Bearing (NB) Type
  • Designed with high quality, pre-lubricated, and sealed needle bearings
  • Ideal for applications up to 25° of angular misalignment and speeds up to 6,000 RPM
  • Available in sizes: 6, 8, 10 and 12 (Other sizes are quantity dependent) with your choice of round, hex, splined, or keyway bores
  • Boot retaining grooves are standard. (Boots are available for purchase separately.) 
  • Lubrication is required for optimal wear – boots and lubricant extend universal joint life
NB Type Universal Joint
Needle Bearing Type Universal Solid Joints - Imperial-2
Unit of Measure
1 

Part Number

Description 

Material

Set Screw Size

Outside Diameter

Overall Length

Max. Bore - No Keyway (Dim. ID1 & ID2)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

68514415605 N/A NB6-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 0.750 in19.00 mm N/A 1150.00 in-lb N/A 1.680 in N/A CAD
68514415606 N/A NB8-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 1.250 in N/A 3.75 in N/A 1.000 in25.00 mm N/A 2500.00 in-lb N/A 1.880 in N/A CAD
68514415607 N/A NB10-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.12 in28.00 mm N/A 4400.00 in-lb N/A 2.12 in N/A CAD
68514415608 N/A NB12-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 2.000 in N/A 5.440 in N/A 1.5 in38 mm N/A 10500.00 in-lb N/A 2.72 in N/A CAD
Unit of Measure
1