Part Number |
Item Name |
Description |
Overall Length |
Hub Size |
Outside Diameter |
Max. Bore (Dimensions ID1/ID2) |
Length thru Bore |
|---|---|---|---|---|---|---|---|
| 69790400009 | N/A Mite® Type Coupling Sleeve, Imperial | N/A MITE-SLEEVE | N/A 1.310 in33.27 mm | N/A MITE | N/A 2.880 in73.15 mm | N/A 1.125 in28.58 mm | N/A 1.130 in28.70 mm |
| 69790400010 | N/A Mite® Type Coupling Sleeve, Imperial, 3 Groove | N/A MITE-SLEEVE-3 GROOVE | N/A 1.310 in33.27 mm | N/A MITE | N/A 2.880 in73.15 mm | N/A 1.125 in28.58 mm | N/A 1.130 in28.70 mm |