Part Number |
Item Name |
Description |
Overall Length |
Hub Size |
Outside Diameter |
Max. Bore (Dimensions ID1/ID2) |
Length thru Bore |
|---|---|---|---|---|---|---|---|
| 69790400026 | N/A Nyflex® Type Coupling Sleeve, Imperial | N/A NYFL-SLEEVE | N/A 1.880 in47.75 mm | N/A NYFL | N/A 3.75 in95.25 mm | N/A 1.625 in41.28 mm | N/A 1.630 in41.40 mm |
| 69790400027 | N/A Nyflex® Type Coupling Sleeve, Imperial, 3 Groove | N/A NYFL-SLEEVE-3 GROOVE | N/A 1.880 in47.75 mm | N/A NYFL | N/A 3.75 in95.25 mm | N/A 1.625 in41.28 mm | N/A 1.630 in41.40 mm |