Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 441 442 443 444 445 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9320WICRDUX N/A Duplex N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A CAD
3MM9320WI TUX N/A Triplex N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A CAD
3MM9320WI TUL N/A Triplex N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A CAD
3MM9320WI DUL N/A Duplex N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A CAD
2MMC9320WICRTUX N/A Triplex N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A CAD
2MMC9320WICRSUX N/A Single N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A CAD
2MMC9320WICRQUX N/A Quadruplex N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A CAD
2MMC9320WICRDUX N/A Duplex N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A CAD
2MM9320WICRTUX N/A Triplex N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A STEEL N/A CAD
2MM9320WICRSUX N/A Single N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A STEEL N/A CAD
2MM9320WICRQUX N/A Quadruplex N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A STEEL N/A CAD
2MM9320WICRDUX N/A Duplex N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A STEEL N/A CAD
2MMV9120HXCRDUX N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A STEEL N/A CAD
2MMV9120HXCRQUX N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A STEEL N/A CAD
2MMV9120HXCRSUX N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A STEEL N/A CAD
2MMV9120HXCRTUX N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A STEEL N/A CAD
2MMVC9120HXCRDUX N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD
2MMVC9120HXCRQUX N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD
2MMVC9120HXCRSUX N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD
2MMVC9120HXCRTUX N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD
2MMVC99120WNDUX N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A Ceramic N/A CAD
2MV9120WICRDUX N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD
2MV9120WICRQUX N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD
2MV9120WICRSUX N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD
2MV9120WICRTUX N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 15 º N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A STEEL N/A CAD
Unit of Measure
« 441 442 443 444 445 »