COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 256 257 258 259 260 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM211WICRDUL N/A Duplex N/A N/A 3.937 in N/A 0.827 in N/A 1.654 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
2MV211WICRDUL N/A Duplex N/A N/A 3.937 in N/A 0.827 in N/A 1.654 in N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Icon (for items table)
3MV211WICRDUL N/A Duplex N/A N/A 3.937 in N/A 0.827 in N/A 1.654 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
2MVC211WICRDUL N/A Duplex N/A N/A 3.937 in N/A 0.827 in N/A 1.654 in N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC211WICRDUL N/A Duplex N/A N/A 3.937 in N/A 0.827 in N/A 1.654 in N/A 25 º N/A 7640 lbf34000 N N/A 12600 lbf55900 N N/A Ceramic N/A CAD Icon (for items table)
2MM211WICRTUL N/A Triplex N/A N/A 3.937 in N/A 0.827 in N/A 2.480 in N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Icon (for items table)
2MMC211WICRTUL N/A Triplex N/A N/A 3.937 in N/A 0.827 in N/A 2.480 in N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC211WICRTUL N/A Triplex N/A N/A 3.937 in N/A 0.827 in N/A 2.480 in N/A 25 º N/A 7640 lbf34000 N N/A 12600 lbf55900 N N/A Ceramic N/A CAD Icon (for items table)
3MM211WICRTUL N/A Triplex N/A N/A 3.937 in N/A 0.827 in N/A 2.480 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
2MV211WICRTUL N/A Triplex N/A N/A 3.937 in N/A 0.827 in N/A 2.480 in N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Icon (for items table)
3MV211WICRTUL N/A Triplex N/A N/A 3.937 in N/A 0.827 in N/A 2.480 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
2MVC211WICRTUL N/A Triplex N/A N/A 3.937 in N/A 0.827 in N/A 2.480 in N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC211WICRTUL N/A Triplex N/A N/A 3.937 in N/A 0.827 in N/A 2.480 in N/A 25 º N/A 7640 lbf34000 N N/A 12600 lbf55900 N N/A Ceramic N/A CAD Icon (for items table)
2MM211WICRQUL N/A Quadruplex N/A N/A 3.937 in N/A 0.827 in N/A 3.307 in N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Icon (for items table)
2MMC211WICRQUL N/A Quadruplex N/A N/A 3.937 in N/A 0.827 in N/A 3.307 in N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC211WICRQUL N/A Quadruplex N/A N/A 3.937 in N/A 0.827 in N/A 3.307 in N/A 25 º N/A 7640 lbf34000 N N/A 12600 lbf55900 N N/A Ceramic N/A CAD Icon (for items table)
3MM211WICRQUL N/A Quadruplex N/A N/A 3.937 in N/A 0.827 in N/A 3.307 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
2MV211WICRQUL N/A Quadruplex N/A N/A 3.937 in N/A 0.827 in N/A 3.307 in N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Icon (for items table)
3MV211WICRQUL N/A Quadruplex N/A N/A 3.937 in N/A 0.827 in N/A 3.307 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
2MVC211WICRQUL N/A Quadruplex N/A N/A 3.937 in N/A 0.827 in N/A 3.307 in N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC211WICRQUL N/A Quadruplex N/A N/A 3.937 in N/A 0.827 in N/A 3.307 in N/A 25 º N/A 7640 lbf34000 N N/A 12600 lbf55900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC211WICRTUX N/A Triplex N/A N/A 3.937 in N/A 0.827 in N/A 2.480 in N/A 25 º N/A 7640 lbf34000 N N/A 12600 lbf55900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC211WICRSUX N/A Single N/A N/A 3.937 in N/A 0.827 in N/A 0.827 in N/A 25 º N/A 7640 lbf34000 N N/A 12600 lbf55900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC211WICRQUX N/A Quadruplex N/A N/A 3.937 in N/A 0.827 in N/A 3.307 in N/A 25 º N/A 7640 lbf34000 N N/A 12600 lbf55900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC211WICRDUX N/A Duplex N/A N/A 3.937 in N/A 0.827 in N/A 1.654 in N/A 25 º N/A 7640 lbf34000 N N/A 12600 lbf55900 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 256 257 258 259 260 »