COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 386 387 388 389 390 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM9117WICRDUM N/A Duplex N/A N/A 5.118 in N/A 0.866 in N/A 1.732 in N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9117WICRDUM N/A Duplex N/A N/A 5.118 in N/A 0.866 in N/A 1.732 in N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9117WICRDUM N/A Duplex N/A N/A 5.118 in N/A 0.866 in N/A 1.732 in N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WICRDUM N/A Duplex N/A N/A 5.118 in N/A 0.866 in N/A 1.732 in N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9117WICRDUM N/A Duplex N/A N/A 5.118 in N/A 0.866 in N/A 1.732 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9117WICRDUM N/A Duplex N/A N/A 5.118 in N/A 0.866 in N/A 1.732 in N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9117WICRTUM N/A Triplex N/A N/A 5.118 in N/A 0.866 in N/A 2.598 in N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9117WICRTUM N/A Triplex N/A N/A 5.118 in N/A 0.866 in N/A 2.598 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9117WICRTUM N/A Triplex N/A N/A 5.118 in N/A 0.866 in N/A 2.598 in N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9117WICRTUM N/A Triplex N/A N/A 5.118 in N/A 0.866 in N/A 2.598 in N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9117WICRTUM N/A Triplex N/A N/A 5.118 in N/A 0.866 in N/A 2.598 in N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WICRTUM N/A Triplex N/A N/A 5.118 in N/A 0.866 in N/A 2.598 in N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9117WICRTUM N/A Triplex N/A N/A 5.118 in N/A 0.866 in N/A 2.598 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9117WICRTUM N/A Triplex N/A N/A 5.118 in N/A 0.866 in N/A 2.598 in N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9117WICRQUM N/A Quadruplex N/A N/A 5.118 in N/A 0.866 in N/A 3.464 in N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9117WICRQUM N/A Quadruplex N/A N/A 5.118 in N/A 0.866 in N/A 3.464 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9117WICRQUM N/A Quadruplex N/A N/A 5.118 in N/A 0.866 in N/A 3.464 in N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9117WICRQUM N/A Quadruplex N/A N/A 5.118 in N/A 0.866 in N/A 3.464 in N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9117WICRQUM N/A Quadruplex N/A N/A 5.118 in N/A 0.866 in N/A 3.464 in N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WICRQUM N/A Quadruplex N/A N/A 5.118 in N/A 0.866 in N/A 3.464 in N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9117WICRQUM N/A Quadruplex N/A N/A 5.118 in N/A 0.866 in N/A 3.464 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9117WICRQUM N/A Quadruplex N/A N/A 5.118 in N/A 0.866 in N/A 3.464 in N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9117WICRSUL N/A Single N/A N/A 5.118 in N/A 0.866 in N/A 0.866 in N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9117WICRSUL N/A Single N/A N/A 5.118 in N/A 0.866 in N/A 0.866 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9117WICRSUL N/A Single N/A N/A 5.118 in N/A 0.866 in N/A 0.866 in N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 386 387 388 389 390 »