COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 486 487 488 489 490 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC224WICRTUM N/A Triplex N/A N/A 8.465 in N/A 1.575 in N/A 4.724 in N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC224WICRTUM N/A Triplex N/A N/A 8.465 in N/A 1.575 in N/A 4.724 in N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A CAD Icon (for items table)
3MM224WICRTUM N/A Triplex N/A N/A 8.465 in N/A 1.575 in N/A 4.724 in N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A CAD Icon (for items table)
2MM224WICRQUM N/A Quadruplex N/A N/A 8.465 in N/A 1.575 in N/A 6.299 in N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A CAD Icon (for items table)
2MMC224WICRQUM N/A Quadruplex N/A N/A 8.465 in N/A 1.575 in N/A 6.299 in N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC224WICRQUM N/A Quadruplex N/A N/A 8.465 in N/A 1.575 in N/A 6.299 in N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A CAD Icon (for items table)
3MM224WICRQUM N/A Quadruplex N/A N/A 8.465 in N/A 1.575 in N/A 6.299 in N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A CAD Icon (for items table)
2MM224WICRSUL N/A Single N/A N/A 8.465 in N/A 1.575 in N/A 1.575 in N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A CAD Icon (for items table)
2MMC224WICRSUL N/A Single N/A N/A 8.465 in N/A 1.575 in N/A 1.575 in N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC224WICRSUL N/A Single N/A N/A 8.465 in N/A 1.575 in N/A 1.575 in N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A CAD Icon (for items table)
3MM224WICRSUL N/A Single N/A N/A 8.465 in N/A 1.575 in N/A 1.575 in N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A CAD Icon (for items table)
2MM224WICRDUL N/A Duplex N/A N/A 8.465 in N/A 1.575 in N/A 3.150 in N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A CAD Icon (for items table)
2MMC224WICRDUL N/A Duplex N/A N/A 8.465 in N/A 1.575 in N/A 3.150 in N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC224WICRDUL N/A Duplex N/A N/A 8.465 in N/A 1.575 in N/A 3.150 in N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A CAD Icon (for items table)
3MM224WICRDUL N/A Duplex N/A N/A 8.465 in N/A 1.575 in N/A 3.150 in N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A CAD Icon (for items table)
2MM224WICRTUL N/A Triplex N/A N/A 8.465 in N/A 1.575 in N/A 4.724 in N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A CAD Icon (for items table)
2MMC224WICRTUL N/A Triplex N/A N/A 8.465 in N/A 1.575 in N/A 4.724 in N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC224WICRTUL N/A Triplex N/A N/A 8.465 in N/A 1.575 in N/A 4.724 in N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A CAD Icon (for items table)
3MM224WICRTUL N/A Triplex N/A N/A 8.465 in N/A 1.575 in N/A 4.724 in N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A CAD Icon (for items table)
2MM224WICRQUL N/A Quadruplex N/A N/A 8.465 in N/A 1.575 in N/A 6.299 in N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A CAD Icon (for items table)
2MMC224WICRQUL N/A Quadruplex N/A N/A 8.465 in N/A 1.575 in N/A 6.299 in N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC224WICRQUL N/A Quadruplex N/A N/A 8.465 in N/A 1.575 in N/A 6.299 in N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A CAD Icon (for items table)
3MM224WICRQUL N/A Quadruplex N/A N/A 8.465 in N/A 1.575 in N/A 6.299 in N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A CAD Icon (for items table)
3MM224WICRTUX N/A Triplex N/A N/A 8.465 in N/A 1.575 in N/A 4.724 in N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A CAD Icon (for items table)
3MM224WICRSUX N/A Single N/A N/A 8.465 in N/A 1.575 in N/A 1.575 in N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 486 487 488 489 490 »