Part Number |
Description |
Height |
Width |
Air Filter Size |
Material |
Length |
Type |
---|---|---|---|---|---|---|---|
84527101801 | N/A FILLER BREATHER-E 35 ES | N/A 4.53 in | N/A 2.600 in | N/A 45.00 µ | N/A Plastic | N/A 2.600 in66.04 mm | N/A E 35 ES |
84527101802 | N/A FILLER BREATHER-EB 50-10-1PC | N/A 4.25 in | N/A 1.730 in | N/A 10.00 µ | N/A Metal | N/A 1.730 in43.94 mm | N/A EB 50-10 |
84527101803 | N/A FILLER BREATHER-EB 80-10 | N/A 5.320 in | N/A 3.270 in | N/A 10.00 µ | N/A Metal | N/A 3.270 in83.06 mm | N/A EB 80-10 |