Part Number |
Description |
Outside Diameter |
Inside Diameter |
Dimension W |
Screw Size |
Set Screw Thread Size (Dimension T) |
---|---|---|---|---|---|---|
68514417507 | N/A LSC-2-SHAFT COLLAR | N/A 3/8 in | N/A 1/8 in | N/A 1/4 in | N/A 6-32 | N/A 6-32 x 1/8 |
68514417508 | N/A LSC-3-SHAFT COLLAR | N/A 7/16 in | N/A 3/16 in | N/A 1/4 in | N/A 8-32 | N/A 8-32 x 1/8 |
68514417509 | N/A LSC-4-SHAFT COLLAR | N/A 1/2 in | N/A 1/4 in | N/A 5/16 in | N/A 10-24 | N/A 10-24 x 1/8 |
68514417510 | N/A LSC-5-SHAFT COLLAR | N/A 5/8 in | N/A 5/16 in | N/A 5/16 in | N/A 10-32 | N/A 10-32 x 3/16 |
68514417511 | N/A LSC-6-SHAFT COLLAR | N/A 3/4 in | N/A 3/8 in | N/A 3/8 in | N/A 1/4-20 | N/A 1/4-20 x 3/16 |
68514417512 | N/A LSC-7-SHAFT COLLAR | N/A 7/8 in | N/A 7/16 in | N/A 7/16 in | N/A 1/4-20 | N/A 1/4-20 x 1/4 |
68514417513 | N/A LSC-8-SHAFT COLLAR | N/A 1 in | N/A 1/2 in | N/A 7/16 in | N/A 1/4-20 | N/A 1/4-20 x 1/4 |
68514417514 | N/A LSC-9-SHAFT COLLAR | N/A 1 in | N/A 9/16 in | N/A 7/16 in | N/A 1/4-20 | N/A 1/4-20 x 1/4 |
68514417515 | N/A LSC-10-SHAFT COLLAR | N/A 1 1/8 in | N/A 5/8 in | N/A 1/2 in | N/A 5/16-18 | N/A 5/16- 18 x 1/4 |
68514417516 | N/A LSC-11-SHAFT COLLAR | N/A 1 1/4 in | N/A 11/16 in | N/A 9/16 in | N/A 5/16-18 | N/A 5/16-18 x 1/4 |
68514417517 | N/A LSC-12-SHAFT COLLAR | N/A 1 1/4 in | N/A 3/4 in | N/A 9/16 in | N/A 5/16-18 | N/A 5/16-18 x 1/4 |
68514417518 | N/A LSC-13-SHAFT COLLAR | N/A 1 1/4 in | N/A 13/16 in | N/A 9/16 in | N/A 5/16-18 | N/A 5/16-18 x 1/4 |
68514417519 | N/A LSC-14-SHAFT COLLAR | N/A 1 1/2 in | N/A 7/8 in | N/A 9/16 in | N/A 5/16-18 | N/A 5/16-18 x 5/16 |
68514417520 | N/A LSC-15-SHAFT COLLAR | N/A 1 1/2 in | N/A 15/16 in | N/A 9/16 in | N/A 5/16-24 | N/A 5/16-24 x 1/4 |
68514417521 | N/A LSC-16-SHAFT COLLAR | N/A 1 1/2 in | N/A 1 in | N/A 5/8 in | N/A 5/16-24 | N/A 5/16-24 x 1/4 |
68514417522 | N/A LSC-17-SHAFT COLLAR | N/A 1 3/4 in | N/A 1 1/16 in | N/A 5/8 in | N/A 5/16-18 | N/A 5/16-18 x 5/16 |
68514417523 | N/A LSC-18-SHAFT COLLAR | N/A 1 3/4 in | N/A 1 1/8 in | N/A 5/8 in | N/A 5/16-18 | N/A 5/16-18 x 5/16 |
68514417524 | N/A LSC-19-SHAFT COLLAR | N/A 2 in | N/A 1 3/16 in | N/A 11/16 in | N/A 3/8-16 | N/A 3/8-16 x 3/8 |
68514417525 | N/A LSC-20-SHAFT COLLAR | N/A 2 in | N/A 1 1/4 in | N/A 11/16 in | N/A 3/8-16 | N/A 3/8-16 x 3/8 |
68514417526 | N/A LSC-21-SHAFT COLLAR | N/A 2 1/8 in | N/A 1 5/16 in | N/A 11/16 in | N/A 3/8-16 | N/A 3/8-16 x 3/8 |
68514417527 | N/A LSC-22-SHAFT COLLAR | N/A 2 1/8 in | N/A 1 3/8 in | N/A 3/4 in | N/A 3/8-16 | N/A 3/8-16 x 3/8 |
68514417528 | N/A LSC-23-SHAFT COLLAR | N/A 2 1/4 in | N/A 1 7/16 in | N/A 3/4 in | N/A 3/8-16 | N/A 3/8-16 x 3/8 |
68514417529 | N/A LSC-24-SHAFT COLLAR | N/A 2 1/4 in | N/A 1 1/2 in | N/A 3/4 in | N/A 3/8-16 | N/A 3/8-16 x 3/8 |
68514417530 | N/A LSC-25-SHAFT COLLAR | N/A 2 1/2 in | N/A 1 9/16 in | N/A 13/16 in | N/A 3/8-16 | N/A 3/8-16 x 3/8 |
68514417531 | N/A LSC-26-SHAFT COLLAR | N/A 2 1/2 in | N/A 1 5/8 in | N/A 13/16 in | N/A 3/8-16 | N/A 3/8-16 x 3/8 |