Print Back
    Lovejoy zinc plated steel shaft collars are precision machined for the best possible fit. Shaft collars are made from highest quality cold finished steel bar stock and zinc plated for corrosion resistance and outstanding appearance. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
Set of Saga General Purpose Coupling Bolts & Washers - Imperial
Set of Saga General Purpose Coupling Bolts & Washers - Imperial-2
Unit of Measure
1 2 

Part Number

Description 

Outside Diameter  

Inside Diameter 

Dimension W

Screw Size

Set Screw Thread Size (Dimension T)

68514417507 N/A LSC-2-SHAFT COLLAR N/A 3/8 in N/A 1/8 in N/A 1/4 in N/A 6-32 N/A 6-32 x 1/8
68514417508 N/A LSC-3-SHAFT COLLAR N/A 7/16 in N/A 3/16 in N/A 1/4 in N/A 8-32 N/A 8-32 x 1/8
68514417509 N/A LSC-4-SHAFT COLLAR N/A 1/2 in N/A 1/4 in N/A 5/16 in N/A 10-24 N/A 10-24 x 1/8
68514417510 N/A LSC-5-SHAFT COLLAR N/A 5/8 in N/A 5/16 in N/A 5/16 in N/A 10-32 N/A 10-32 x 3/16
68514417511 N/A LSC-6-SHAFT COLLAR N/A 3/4 in N/A 3/8 in N/A 3/8 in N/A 1/4-20 N/A 1/4-20 x 3/16
68514417512 N/A LSC-7-SHAFT COLLAR N/A 7/8 in N/A 7/16 in N/A 7/16 in N/A 1/4-20 N/A 1/4-20 x 1/4
68514417513 N/A LSC-8-SHAFT COLLAR N/A 1 in N/A 1/2 in N/A 7/16 in N/A 1/4-20 N/A 1/4-20 x 1/4
68514417514 N/A LSC-9-SHAFT COLLAR N/A 1 in N/A 9/16 in N/A 7/16 in N/A 1/4-20 N/A 1/4-20 x 1/4
68514417515 N/A LSC-10-SHAFT COLLAR N/A 1 1/8 in N/A 5/8 in N/A 1/2 in N/A 5/16-18 N/A 5/16- 18 x 1/4
68514417516 N/A LSC-11-SHAFT COLLAR N/A 1 1/4 in N/A 11/16 in N/A 9/16 in N/A 5/16-18 N/A 5/16-18 x 1/4
68514417517 N/A LSC-12-SHAFT COLLAR N/A 1 1/4 in N/A 3/4 in N/A 9/16 in N/A 5/16-18 N/A 5/16-18 x 1/4
68514417518 N/A LSC-13-SHAFT COLLAR N/A 1 1/4 in N/A 13/16 in N/A 9/16 in N/A 5/16-18 N/A 5/16-18 x 1/4
68514417519 N/A LSC-14-SHAFT COLLAR N/A 1 1/2 in N/A 7/8 in N/A 9/16 in N/A 5/16-18 N/A 5/16-18 x 5/16
68514417520 N/A LSC-15-SHAFT COLLAR N/A 1 1/2 in N/A 15/16 in N/A 9/16 in N/A 5/16-24 N/A 5/16-24 x 1/4
68514417521 N/A LSC-16-SHAFT COLLAR N/A 1 1/2 in N/A 1 in N/A 5/8 in N/A 5/16-24 N/A 5/16-24 x 1/4
68514417522 N/A LSC-17-SHAFT COLLAR N/A 1 3/4 in N/A 1 1/16 in N/A 5/8 in N/A 5/16-18 N/A 5/16-18 x 5/16
68514417523 N/A LSC-18-SHAFT COLLAR N/A 1 3/4 in N/A 1 1/8 in N/A 5/8 in N/A 5/16-18 N/A 5/16-18 x 5/16
68514417524 N/A LSC-19-SHAFT COLLAR N/A 2 in N/A 1 3/16 in N/A 11/16 in N/A 3/8-16 N/A 3/8-16 x 3/8
68514417525 N/A LSC-20-SHAFT COLLAR N/A 2 in N/A 1 1/4 in N/A 11/16 in N/A 3/8-16 N/A 3/8-16 x 3/8
68514417526 N/A LSC-21-SHAFT COLLAR N/A 2 1/8 in N/A 1 5/16 in N/A 11/16 in N/A 3/8-16 N/A 3/8-16 x 3/8
68514417527 N/A LSC-22-SHAFT COLLAR N/A 2 1/8 in N/A 1 3/8 in N/A 3/4 in N/A 3/8-16 N/A 3/8-16 x 3/8
68514417528 N/A LSC-23-SHAFT COLLAR N/A 2 1/4 in N/A 1 7/16 in N/A 3/4 in N/A 3/8-16 N/A 3/8-16 x 3/8
68514417529 N/A LSC-24-SHAFT COLLAR N/A 2 1/4 in N/A 1 1/2 in N/A 3/4 in N/A 3/8-16 N/A 3/8-16 x 3/8
68514417530 N/A LSC-25-SHAFT COLLAR N/A 2 1/2 in N/A 1 9/16 in N/A 13/16 in N/A 3/8-16 N/A 3/8-16 x 3/8
68514417531 N/A LSC-26-SHAFT COLLAR N/A 2 1/2 in N/A 1 5/8 in N/A 13/16 in N/A 3/8-16 N/A 3/8-16 x 3/8
Unit of Measure
1 2