Part Number |
Bearing Bore |
Major Diameter |
Threads No. per Inch |
Diameter S-3 |
Locknut |
Lockplate |
CAD |
|---|---|---|---|---|---|---|---|
| N 048-P 48 | N/A 240 mm | N/A 239.83 mm9.442 in | N/A 6 | N/A 233.36 mm9 3/16 in | N/A N 048 | N/A P 48 |
N/A
|
| N 052-P 52 | N/A 260 mm | N/A 258.88 mm10.192 in | N/A 6 | N/A 252.41 mm9 15/16 in | N/A N 052 | N/A P 52 |
N/A
|
| N 056-P 56 | N/A 280 mm | N/A 279.5 mm11.004 in | N/A 6 | N/A 273.05 mm10 3/4 in | N/A N 056 | N/A P 56 |
N/A
|
| N 060-P 60 | N/A 300 mm | N/A 299.34 mm11.785 in | N/A 6 | N/A 292.10 mm11 1/2 in | N/A N 060 | N/A P 60 |
N/A
|
| N 064-P 64 | N/A 320 mm | N/A 319.07 mm12.562 in | N/A 6 | N/A 312.74 mm12 5/16 in | N/A N 064 | N/A P 64 |
N/A
|
| N 068-P 68 | N/A 340 mm | N/A 338.81 mm13.339 in | N/A 5 | N/A 331.79 mm13 1/16 in | N/A N 068 | N/A P 68 |
N/A
|
| N 072-P 72 | N/A 360 mm | N/A 359.92 mm14.17 in | N/A 5 | N/A 350.84 mm13 13/16 in | N/A N 072 | N/A P 72 |
N/A
|
| N 076-P 76 | N/A 380 mm | N/A 379.91 mm14.957 in | N/A 5 | N/A 371.48 mm14 5/8 in | N/A N 076 | N/A P 76 |
N/A
|
| N 080-P 80 | N/A 400 mm | N/A 399.92 mm15.745 in | N/A 5 | N/A 390.53 mm15 3/8 in | N/A N 080 | N/A P 80 |
N/A
|
| N 084-P 84 | N/A 420 mm | N/A 419.91 mm16.532 in | N/A 5 | N/A 411.16 mm16 3/16 in | N/A N 084 | N/A P 84 |
N/A
|
| N 088-P 88 | N/A 440 mm | N/A 439.9 mm17.319 in | N/A 5 | N/A 431.8 mm17 in | N/A N 088 | N/A P 88 |
N/A
|
| N 092-P 92 | N/A 460 mm | N/A 459.92 mm18.107 in | N/A 5 | N/A 450.85 mm17 3/4 in | N/A N 092 | N/A P 92 |
N/A
|
| N 096-P 96 | N/A 480 mm | N/A 479.91 mm18.894 in | N/A 5 | N/A 469.9 mm18 1/2 in | N/A N 096 | N/A P 96 |
N/A
|
| N 500-P 500 | N/A 500 mm | N/A 499.92 mm19.682 in | N/A 5 | N/A 489 mm19 1/4 in | N/A N 500 | N/A P 500 |
N/A
|
| N 530-P 530 | N/A 530 mm | N/A 530.02 mm20.867 in | N/A 4 | N/A 517.5 mm20 3/8 in | N/A N 530 | N/A P 530 |
N/A
|
| N 560-P 560 | N/A 560 mm | N/A 560.02 mm22.048 in | N/A 4 | N/A 549.3 mm21 5/8 in | N/A N 560 | N/A P 560 |
N/A
|
| N 600-P 600 | N/A 600 mm | N/A 600.02 mm23.623 in | N/A 4 | N/A 587.4 mm23 1/8 in | N/A N 600 | N/A P 600 |
N/A
|
| N 630-P 630 | N/A 630 mm | N/A 630.02 mm24.804 in | N/A 4 | N/A 619.1 mm24 3/8 in | N/A N 630 | N/A P 630 |
N/A
|
| N 670-P 670 | N/A 670 mm | N/A 670.03 mm26.379 in | N/A 4 | N/A 657.2 mm25 7/8 in | N/A N 670 | N/A P 670 |
N/A
|
| N 710-P 710 | N/A 710 mm | N/A 710.21 mm27.961 in | N/A 3 | N/A 695.3 mm27 3/8 in | N/A N 710 | N/A P 710 |
N/A
|
| N 750-P 750 | N/A 750 mm | N/A 750.21 mm29.536 in | N/A 3 | N/A 736.6 mm29 in | N/A N 750 | N/A P 750 |
N/A
|
| N 800-P 800 | N/A 800 mm | N/A 800.2 mm31.504 in | N/A 3 | N/A 787.4 mm31 in | N/A N 800 | N/A P 800 |
N/A
|
| N 850-P 850 | N/A 850 mm | N/A 850.21 mm33.473 in | N/A 3 | N/A 835 mm32 7/8 in | N/A N 850 | N/A P 850 |
N/A
|
| N 900-P 900 | N/A 900 mm | N/A 900.2 mm35.441 in | N/A 3 | N/A 885.8 mm34 7/8 in | N/A N 900 | N/A P 900 |
N/A
|
| N 950-P 950 | N/A 950 mm | N/A 950.21 mm37.41 in | N/A 3 | N/A 933.5 mm36 3/4 in | N/A N 950 | N/A P 950 |
N/A
|