Part Number |
Size |
For Bearings |
|---|---|---|
| T-3075-C | N/A 10 | N/A 230/800K to 230/1180, 231/500K to 231/710K, 23280K to 232/530K, 230/1250 and up |
| T-5479-C | N/A 12 | N/A 240/670K and up, 24196K and up |
| T-3076-C | N/A 14 | N/A 231/750K and up, 232/560K and up, 239/118K and up |
| T-3071-C | N/A 3 | N/A 22232K to 22240K, 22322K to 22328K, 23040K to 23048K, 23130K to 23136K, 23226K to 23230K, 23960K to 23972K |
| T-3072-C | N/A 4 | N/A 22248K to 22256K, 22330K to 22340K, 23052K to 23076K, 23138K to 23148K, 23232K to 23240K, 23976K to 239/560K |
| T-5476-C | N/A 4 | N/A 24040K to 24056K, 24132K to 24144K |
| T-3073-C | N/A 6 | N/A 22260K to 22264K, 23080K to 230/500K, 23152K to 23164K, 23244K to 23256K, 239/600K to 239/710K |
| T-5477-C | N/A 6 | N/A 24060K to 24084K, 24148K to 24160K |
| T-3074-C | N/A 7 | N/A 230/530K to 230/750K, 23168K to 23196K, 23260K to 23276K, 239/750K to 239/1120K |
| T-5478-C | N/A 8 | N/A 24089K to 240/630K, 24164K to 24192K |