COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23052KEMBW507C08C4 N/A N/A 15.748 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052KEMBW33C4 N/A N/A 15.748 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052KEMBW40IW534 N/A N/A 15.748 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24052EMBW33 N/A N/A 15.748 in N/A 3840000 N864000 lbf N/A 2380000 N535000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
24052EMBW33C2 N/A N/A 15.748 in N/A 3840000 N864000 lbf N/A 2380000 N535000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
24052EMBW33C3 N/A N/A 15.748 in N/A 3840000 N864000 lbf N/A 2380000 N535000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
24052EMBW33C4 N/A N/A 15.748 in N/A 3840000 N864000 lbf N/A 2380000 N535000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
24052KEMBW33C3 N/A N/A 15.748 in N/A 3840000 N864000 lbf N/A 2380000 N535000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23052EMBW73 N/A N/A 15.748 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24052EMBW33W21A N/A N/A 15.748 in N/A 3840000 N864000 lbf N/A 2380000 N535000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152EMBW507C08 N/A N/A 17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152EMBW507C08C2 N/A N/A 17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152EMBW507C08C3 N/A N/A 17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152EMBW507C08C4 N/A N/A 17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152EMBW507C08C7 N/A N/A 17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152EMBW507C08C8 N/A N/A 17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152EMBW509C08 N/A N/A 17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152KEMBW40IW534 N/A N/A 17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152KEMBW40IW534C3 N/A N/A 17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152KEMBW40IW534C4 N/A N/A 17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152KEMBW507C08 N/A N/A 17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152KEMBW507C08C2 N/A N/A 17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152KEMBW507C08C3 N/A N/A 17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152KEMBW507C08C4 N/A N/A 17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152KEMBW890C6 N/A N/A 17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »