COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23152EMBW33W40W45AC3 N/A N/A 17.323 in N/A 5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
24152EMBW27W858AC3 N/A N/A 17.323 in N/A 7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152EMBW33W45A N/A N/A 17.323 in N/A 7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152EMBW33W45AC2 N/A N/A 17.323 in N/A 7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152EMBW33W45AC3 N/A N/A 17.323 in N/A 7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152EMBW33W45AC4 N/A N/A 17.323 in N/A 7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152EMBW33W45AC5 N/A N/A 17.323 in N/A 7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152EMBW33W45AW69C2 N/A N/A 17.323 in N/A 7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152KEMBW33W45A N/A N/A 17.323 in N/A 7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152KEMBW33W45AC3 N/A N/A 17.323 in N/A 7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152KEMBW33W45AC4 N/A N/A 17.323 in N/A 7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152KEMBW33W45AC6 N/A N/A 17.323 in N/A 7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
24152KEMBW33W45AC2 N/A N/A 17.323 in N/A 7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Icon (for items table)
22252EMBW33W45A N/A N/A 18.898 in N/A 5.118 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22252EMBW33W45AC3 N/A N/A 18.898 in N/A 5.118 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22252EMBW89 N/A N/A 18.898 in N/A 5.118 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22252KEMBW33W45A N/A N/A 18.898 in N/A 5.118 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22252KEMBW33W45AC3 N/A N/A 18.898 in N/A 5.118 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23252EMBW507C08 N/A N/A 18.898 in N/A 6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252EMBW507C08C2 N/A N/A 18.898 in N/A 6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252EMBW507C08C2SLC N/A N/A 18.898 in N/A 6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252EMBW507C08C3 N/A N/A 18.898 in N/A 6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252KEMBW507C08 N/A N/A 18.898 in N/A 6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252KEMBW507C08C2 N/A N/A 18.898 in N/A 6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252KEMBW507C08C3 N/A N/A 18.898 in N/A 6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »