Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

24056EMBW33C2 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 770 rpm N/A 870 rpm N/A CAD
24056EMBW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 770 rpm N/A 870 rpm N/A CAD
24056EMBW33C4 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 770 rpm N/A 870 rpm N/A CAD
24056EMBW507C08S2C5 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 770 rpm N/A 870 rpm N/A CAD
24056KEMBW33 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 770 rpm N/A 870 rpm N/A CAD
24056KEMBW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 770 rpm N/A 870 rpm N/A CAD
24056KEMBW33W40C3 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 770 rpm N/A 870 rpm N/A CAD
23056YMBW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD
23156EMBW45CC08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A CAD
23156EMBW507C08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A CAD
23156EMBW507C08C2 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A CAD
23156EMBW507C08C3 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A CAD
23156KEMBW507C08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A CAD
23156KEMBW507C08C2 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A CAD
23156KEMBW507C08C3 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A CAD
23156KEMBW507C08C7 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A CAD
23156KEMBW890 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 770 rpm N/A 870 rpm N/A CAD
23156KEMBW890C6 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 770 rpm N/A 870 rpm N/A CAD
23156KEMBW898C4 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A CAD
23156KEMBW898XC5 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A CAD
24156EMBW33W45A N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A CAD
24156EMBW33W45AC3 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A CAD
24156EMBW33W45AC4 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A CAD
24156EMBW33W45AC6 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A CAD
24156KEMBW33W45A N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A CAD
Unit of Measure
« 36 37 38 39 40 »