Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

24068EMBW33W45AC2 N/A 340 mm N/A 520 mm20.472 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 580 rpm N/A 650 rpm N/A CAD
24068EMBW33W45AC3 N/A 340 mm N/A 520 mm20.472 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 580 rpm N/A 650 rpm N/A CAD
24068KEMBW33W45A N/A 340 mm N/A 520 mm20.472 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 580 rpm N/A 650 rpm N/A CAD
23068EMBW25W509C08C3 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD
23068KEMBW40IW534C3 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD
23068KEMBW906A N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD
24068EMBW33W45AC4 N/A 340 mm N/A 520 mm20.472 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 580 rpm N/A 650 rpm N/A CAD
23168EMBW507C08 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 580 rpm N/A 640 rpm N/A CAD
23168EMBW507C08C3 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 580 rpm N/A 640 rpm N/A CAD
23168EMBW507C08C4 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 580 rpm N/A 640 rpm N/A CAD
23168KEMBW40IW534C4 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 580 rpm N/A 640 rpm N/A CAD
23168KEMBW507C08 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 580 rpm N/A 640 rpm N/A CAD
23168KEMBW507C08C3 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 580 rpm N/A 640 rpm N/A CAD
23168KEMBW507C08C4 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 580 rpm N/A 640 rpm N/A CAD
24168EMBW33W45A N/A 340 mm N/A 580 mm22.8350 in N/A 8900000 N2000000 lbf N/A 5680000 N1280000 lbf N/A 350 rpm N/A 370 rpm N/A CAD
24168KEMBW33W45A N/A 340 mm N/A 580 mm22.8350 in N/A 8900000 N2000000 lbf N/A 5680000 N1280000 lbf N/A 350 rpm N/A 370 rpm N/A CAD
24168KEMBW33W45AC3 N/A 340 mm N/A 580 mm22.8350 in N/A 8900000 N2000000 lbf N/A 5680000 N1280000 lbf N/A 350 rpm N/A 370 rpm N/A CAD
24168EMBW33W45AC3 N/A 340 mm N/A 580 mm22.8350 in N/A 8900000 N2000000 lbf N/A 5680000 N1280000 lbf N/A 350 rpm N/A 370 rpm N/A CAD
23168KEMBW40IW534 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 580 rpm N/A 640 rpm N/A CAD
23168KEMBW906AC4 N/A 340 mm N/A 580 mm22.8350 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 580 rpm N/A 640 rpm N/A CAD
23268KYMBW33W45A N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD
23268KYMBW40IW534C3 N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 440 rpm N/A 470 rpm N/A CAD
23268KYMBW507C08 N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD
23268KYMBW507C08C3 N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD
23268KYMBW906A N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD
Unit of Measure
« 46 47 48 49 50 »