Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23072KEMBW507C08 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD
23072KEMBW507C08C3 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD
23072KEMBW507C08C4 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD
23072KEMBW906A N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD
23072KEMBW906AC2 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD
23072KEMBW906AC3 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD
23072KEMBW906AC4 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD
24072EMBW25W507C3 N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 610 rpm N/A CAD
24072EMBW33W27W45A N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 610 rpm N/A CAD
24072EMBW33W45A N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 610 rpm N/A CAD
24072EMBW33W45AC3 N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 610 rpm N/A CAD
24072KEMBW33W45A N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 610 rpm N/A CAD
24072KEMBW33W45AC3 N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 610 rpm N/A CAD
23072EMBW906A N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD
24072KEMBW906A N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 610 rpm N/A CAD
23172EMBW507C08 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A CAD
23172EMBW507C08C3 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A CAD
23172EMBW509C08 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A CAD
23172EMBW509C08C2 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A CAD
23172EMBW509C08C3 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A CAD
23172KEMBW33W97C6 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A CAD
23172KEMBW507C08 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A CAD
23172KEMBW507C08C2 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A CAD
23172KEMBW507C08C3 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A CAD
23172KEMBW906A N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A CAD
Unit of Measure
« 46 47 48 49 50 »