Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22318EMW810C4 N/A 80 mm N/A 189.992 mm7.480 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 3000 rpm N/A 3500 rpm N/A CAD
22217EMW33 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 3500 rpm N/A 4300 rpm N/A CAD
22217EMW33C3 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 3500 rpm N/A 4300 rpm N/A CAD
22217KEMW33 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 3500 rpm N/A 4300 rpm N/A CAD
22217KEMW33C3 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 3500 rpm N/A 4300 rpm N/A CAD
22317EMW33W800C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD
22317EMW33W800W25C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3000 rpm N/A 3500 rpm N/A CAD
22317EMW800C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD
22317KEMW33W800 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD
22317KEMW33W800C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD
22317EMW33 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD
22317EMW33C3 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD
22317EMW33S2C4 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD
22317KEMW33 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD
22317KEMW33C3 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3100 rpm N/A 3600 rpm N/A CAD
22218EMW33W800C4 N/A 90 mm N/A 159.993 mm6.2989 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3400 rpm N/A 4100 rpm N/A CAD
22218EMW33 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3400 rpm N/A 4100 rpm N/A CAD
22218EMW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3400 rpm N/A 4100 rpm N/A CAD
22218KEMW33 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3400 rpm N/A 4100 rpm N/A CAD
22218KEMW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3400 rpm N/A 4100 rpm N/A CAD
23218EMW33 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD
23218EMW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD
23218EMW33C4 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD
23218KEMW33 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD
23218KEMW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A CAD
Unit of Measure
« 6 7 8 9 10 »