Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

240/600YMBW33W45AC3 N/A 600 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 16800000 N3780000 lbf N/A 8040000 N1810000 lbf N/A 270 rpm N/A 300 rpm N/A CAD
240/600YMDWEW919C6 N/A 600 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 16800000 N3780000 lbf N/A 8040000 N1810000 lbf N/A 270 rpm N/A 300 rpm N/A CAD
230/600KYMBW33W45AC5 N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD
231/600YMBW25W507C3 N/A 600 mm N/A 980 mm38.583 in N/A 300 mm11.8110 in N/A 18800000 N4230000 lbf N/A 10500000 N2360000 lbf N/A 270 rpm N/A 290 rpm N/A CAD
231/600YMBW507C08 N/A 600 mm N/A 980 mm38.583 in N/A 300 mm11.8110 in N/A 18800000 N4230000 lbf N/A 10500000 N2360000 lbf N/A 270 rpm N/A 290 rpm N/A CAD
231/600YMBW507C08C3 N/A 600 mm N/A 980 mm38.583 in N/A 300 mm11.8110 in N/A 18800000 N4230000 lbf N/A 10500000 N2360000 lbf N/A 270 rpm N/A 290 rpm N/A CAD
241/600KYMBW33 N/A 600 mm N/A 980 mm38.583 in N/A 375 mm14.7640 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 150 rpm N/A 160 rpm N/A CAD
241/600KYMBW33C3 N/A 600 mm N/A 980 mm38.583 in N/A 375 mm14.7640 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 150 rpm N/A 160 rpm N/A CAD
241/600KYMBW45A N/A 600 mm N/A 980 mm38.583 in N/A 375 mm14.7640 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 160 rpm N/A 160 rpm N/A CAD
241/600KYMDW879C7 N/A 600 mm N/A 980 mm38.583 in N/A 375 mm14.7640 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 150 rpm N/A 160 rpm N/A CAD
231/600YMBW45AC08 N/A 600 mm N/A 980 mm38.583 in N/A 300 mm11.8110 in N/A 18800000 N4230000 lbf N/A 10500000 N2360000 lbf N/A 270 rpm N/A 290 rpm N/A CAD
241/600KYMDW906AC3 N/A 600 mm N/A 980 mm38.583 in N/A 375 mm14.7640 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 160 rpm N/A 160 rpm N/A CAD
241/600YMBW33W45AC3 N/A 600 mm N/A 980 mm38.583 in N/A 375 mm14.7640 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 160 rpm N/A 160 rpm N/A CAD
241/600YMDW906A N/A 600 mm N/A 980 mm38.583 in N/A 375 mm14.7640 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 160 rpm N/A 160 rpm N/A CAD
232/600KYMDW33W45A N/A 600 mm N/A 1090 mm42.913 in N/A 388 mm15.2760 in N/A 25700000 N5770000 lbf N/A 15000000 N3370000 lbf N/A 190 rpm N/A 200 rpm N/A CAD
232/600YMDW507AC08 N/A 600 mm N/A 1090 mm42.913 in N/A 388 mm15.2760 in N/A 25700000 N5770000 lbf N/A 15000000 N3370000 lbf N/A 180 rpm N/A 190 rpm N/A CAD
232/600YMDW507AC08C6 N/A 600 mm N/A 1090 mm42.913 in N/A 388 mm15.2760 in N/A 25700000 N5770000 lbf N/A 15000000 N3370000 lbf N/A 180 rpm N/A 190 rpm N/A CAD
239/630KYMBW507C08C3 N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A CAD
239/630KYMBW509C08C3 N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A CAD
239/630KYMBW906A N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A CAD
239/630YMBW507C08 N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A CAD
239/630YMBW507C08C3 N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A CAD
239/630YMBW509C08 N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A CAD
239/630YMBW902W235C3 N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A CAD
239/630KYMBW906AC3 N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A CAD
Unit of Measure
« 66 67 68 69 70 »