Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 238/750YMBW509C08C3 | N/A 750 mm | N/A 920 mm36.221 in | N/A 128 mm5.039 in | N/A 8460000 N1900000 lbf | N/A 3430000 N771000 lbf | N/A 170 rpm | N/A 190 rpm |
N/A
|
| 239/750KYMBW507C08 | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 310 rpm | N/A 350 rpm |
N/A
|
| 239/750KYMBW507C08C3 | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 310 rpm | N/A 350 rpm |
N/A
|
| 239/750KYMBW906A | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 310 rpm | N/A 360 rpm |
N/A
|
| 239/750YMBW509C08 | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 310 rpm | N/A 360 rpm |
N/A
|
| 239/750YMBW509C08C3 | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 310 rpm | N/A 360 rpm |
N/A
|
| 239/750YMBW915 | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 310 rpm | N/A 360 rpm |
N/A
|
| 239/750YMBW915C3 | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 310 rpm | N/A 360 rpm |
N/A
|
| 239/750YMBW33W45AC3 | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 310 rpm | N/A 360 rpm |
N/A
|
| 230/750KYMBW507C08C3 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 290 rpm | N/A 330 rpm |
N/A
|
| 230/750YMBW507C08 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 300 rpm | N/A 330 rpm |
N/A
|
| 230/750YMBW507C08C3 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 300 rpm | N/A 330 rpm |
N/A
|
| 230/750YMBW507C08C6 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 300 rpm | N/A 330 rpm |
N/A
|
| 230/750YMBW509C08C3 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 290 rpm | N/A 330 rpm |
N/A
|
| 230/750YMBW896 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 310 rpm | N/A 350 rpm |
N/A
|
| 230/750YMBW896BC2 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 310 rpm | N/A 350 rpm |
N/A
|
| 230/750YMBW896C2 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 310 rpm | N/A 350 rpm |
N/A
|
| 240/750YMDW33W45A | N/A 750 mm | N/A 1090 mm42.913 in | N/A 335 mm13.1890 in | N/A 26100000 N5870000 lbf | N/A 12200000 N2730000 lbf | N/A 200 rpm | N/A 210 rpm |
N/A
|
| 230/750KYMBW906AC3 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 300 rpm | N/A 330 rpm |
N/A
|
| 230/750KYMBW906AW94AC3 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 300 rpm | N/A 330 rpm |
N/A
|
| 230/750YMDWEW886CC6 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 290 rpm | N/A 330 rpm |
N/A
|
| 241/750KYMDW37W915BC3 | N/A 750 mm | N/A 1220 mm48.032 in | N/A 475 mm18.7010 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 241/750KYMDW40W886B | N/A 750 mm | N/A 1220 mm48.032 in | N/A 475 mm18.7010 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 241/750KYMDW73W879CC6 | N/A 750 mm | N/A 1220 mm48.032 in | N/A 475 mm18.7010 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 241/750KYMDW879CC6 | N/A 750 mm | N/A 1220 mm48.032 in | N/A 475 mm18.7010 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|