Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 241/750KYMDW73W879C | N/A | N/A 48.032 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 241/750KYMDW879CC3 | N/A | N/A 48.032 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 241/750KYMDW906AC3 | N/A | N/A 48.032 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 239/800YMBW25W507C3 | N/A | N/A 41.732 in | N/A 15000000 N3380000 lbf | N/A 6600000 N1480000 lbf | N/A 290 rpm | N/A 330 rpm |
N/A
|
| 239/800YMBW33W45C6 | N/A | N/A 41.732 in | N/A 15000000 N3380000 lbf | N/A 6600000 N1480000 lbf | N/A 280 rpm | N/A 320 rpm |
N/A
|
| 239/800YMBW507C08 | N/A | N/A 41.732 in | N/A 15000000 N3380000 lbf | N/A 6600000 N1480000 lbf | N/A 290 rpm | N/A 330 rpm |
N/A
|
| 239/800YMBW509C08 | N/A | N/A 41.732 in | N/A 15000000 N3380000 lbf | N/A 6600000 N1480000 lbf | N/A 290 rpm | N/A 330 rpm |
N/A
|
| 230/800KYMBW33W45A | N/A | N/A 45.276 in | N/A 21100000 N4750000 lbf | N/A 10200000 N2300000 lbf | N/A 270 rpm | N/A 300 rpm |
N/A
|
| 230/800YMBW33W45A | N/A | N/A 45.276 in | N/A 21100000 N4750000 lbf | N/A 10200000 N2300000 lbf | N/A 270 rpm | N/A 300 rpm |
N/A
|
| 230/800YMDWEW919C6 | N/A | N/A 45.276 in | N/A 21100000 N4750000 lbf | N/A 10200000 N2300000 lbf | N/A 260 rpm | N/A 300 rpm |
N/A
|
| 240/800YMDW507C08C2 | N/A | N/A 45.276 in | N/A 28600000 N6420000 lbf | N/A 13000000 N2920000 lbf | N/A 180 rpm | N/A 200 rpm |
N/A
|
| 240/800YMDW507C08C3 | N/A | N/A 45.276 in | N/A 28600000 N6420000 lbf | N/A 13000000 N2920000 lbf | N/A 180 rpm | N/A 200 rpm |
N/A
|
| 230/800KYMBW906AC3 | N/A | N/A 45.276 in | N/A 21100000 N4750000 lbf | N/A 10200000 N2300000 lbf | N/A 270 rpm | N/A 300 rpm |
N/A
|
| 230/800YMBW29W33W45A | N/A | N/A 45.276 in | N/A 21100000 N4750000 lbf | N/A 10200000 N2300000 lbf | N/A 270 rpm | N/A 300 rpm |
N/A
|
| 240/800YMDW507C08 | N/A | N/A 45.276 in | N/A 28600000 N6420000 lbf | N/A 13000000 N2920000 lbf | N/A 180 rpm | N/A 200 rpm |
N/A
|
| 231/800YMBW33W45AC6 | N/A | N/A 50.394 in | N/A 31400000 N7060000 lbf | N/A 16600000 N3730000 lbf | N/A 170 rpm | N/A 180 rpm |
N/A
|
| 241/800KYMDW879 | N/A | N/A 50.394 in | N/A 39200000 N8810000 lbf | N/A 20000000 N4490000 lbf | N/A 100 rpm | N/A 100 rpm |
N/A
|
| 241/800KYMDW879C | N/A | N/A 50.394 in | N/A 39200000 N8810000 lbf | N/A 20000000 N4490000 lbf | N/A 100 rpm | N/A 110 rpm |
N/A
|
| 241/800KYMDW73W879 | N/A | N/A 50.394 in | N/A 39200000 N8810000 lbf | N/A 20000000 N4490000 lbf | N/A 100 rpm | N/A 100 rpm |
N/A
|
| 232/800KYMDW874 | N/A | N/A 55.9060 in | N/A 43600000 N9800000 lbf | N/A 23900000 N5370000 lbf | N/A 120 rpm | N/A 130 rpm |
N/A
|
| 232/800KYMDW874C2 | N/A | N/A 55.9060 in | N/A 43600000 N9800000 lbf | N/A 23900000 N5370000 lbf | N/A 120 rpm | N/A 130 rpm |
N/A
|
| 238/850KYMBW20W45AC3 | N/A | N/A 40.551 in | N/A 10400000 N2330000 lbf | N/A 3920000 N881000 lbf | N/A 140 rpm | N/A 150 rpm |
N/A
|
| 238/850YMBW20W45A | N/A | N/A 40.551 in | N/A 10400000 N2330000 lbf | N/A 3920000 N881000 lbf | N/A 140 rpm | N/A 150 rpm |
N/A
|
| 239/850KYMBW40IW534 | N/A | N/A 44.095 in | N/A 16200000 N3650000 lbf | N/A 7120000 N1600000 lbf | N/A 270 rpm | N/A 300 rpm |
N/A
|
| 239/850KYMBW507C08 | N/A | N/A 44.095 in | N/A 16200000 N3650000 lbf | N/A 7120000 N1600000 lbf | N/A 270 rpm | N/A 300 rpm |
N/A
|