Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
 1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

21312EJW33C3 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A 4200 rpm N/A 5100 rpm N/A CAD
21312EJW33C4 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A 4200 rpm N/A 5100 rpm N/A CAD
21312EJW33VSL609 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A N/A N/A CAD
21312KEJW33 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 1/12 N/A 4200 rpm N/A 5100 rpm N/A CAD
21312KEJW33C3 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 1/12 N/A 4200 rpm N/A 5100 rpm N/A CAD
21313EJW33 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A N/A 3900 rpm N/A 4800 rpm N/A CAD
21313EJW33C2 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A N/A 3900 rpm N/A 4800 rpm N/A CAD
21313EJW33C3 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A N/A 3900 rpm N/A 4800 rpm N/A CAD
21313EJW33C3VSL609 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A N/A N/A N/A CAD
21313EJW33C4 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A N/A 3900 rpm N/A 4800 rpm N/A CAD
21313EJW33VSL609 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A N/A N/A N/A CAD
21313KEJW33 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 1/12 N/A 3900 rpm N/A 4800 rpm N/A CAD
21313KEJW33C3 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 1/12 N/A 3900 rpm N/A 4800 rpm N/A CAD
21314EJW33 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A N/A 3700 rpm N/A 4500 rpm N/A CAD
21314EJW33C2 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A N/A 3700 rpm N/A 4500 rpm N/A CAD
21314EJW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A N/A 3700 rpm N/A 4500 rpm N/A CAD
21314EJW33C4 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A N/A 3700 rpm N/A 4500 rpm N/A CAD
21314EJW33VSL609 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A N/A N/A N/A CAD
21314KEJW33 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 1/12 N/A 3700 rpm N/A 4500 rpm N/A CAD
21314KEJW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 1/12 N/A 3700 rpm N/A 4500 rpm N/A CAD
21315EJW33 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A N/A 3600 rpm N/A 4300 rpm N/A CAD
21315EJW33C2 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A N/A 3600 rpm N/A 4300 rpm N/A CAD
21315EJW33C3 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A N/A 3600 rpm N/A 4300 rpm N/A CAD
21315EJW33C3VSL609 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A N/A N/A N/A CAD
21315EJW33C4 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A N/A 3600 rpm N/A 4300 rpm N/A CAD
Unit of Measure
 1 2 3 4 5 »