Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 23072EJW507C08C3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A | N/A 770 rpm | N/A 900 rpm |
N/A |
| 23072EJW507C08C4 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A | N/A 770 rpm | N/A 900 rpm |
N/A |
| 23072EJW509C08 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A | N/A 770 rpm | N/A 900 rpm |
N/A |
| 23072EJW509C08C3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A | N/A 770 rpm | N/A 900 rpm |
N/A |
| 23072EJW509C08C4 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A | N/A 770 rpm | N/A 900 rpm |
N/A |
| 23072KEJW507C08 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 1/12 | N/A 770 rpm | N/A 900 rpm |
N/A |
| 23072KEJW507C08C2 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 1/12 | N/A 770 rpm | N/A 900 rpm |
N/A |
| 23072KEJW507C08C3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 1/12 | N/A 770 rpm | N/A 900 rpm |
N/A |
| 23072KEJW507C08C4 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 1/12 | N/A 770 rpm | N/A 900 rpm |
N/A |
| 23072KEJW906A | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 1/12 | N/A 770 rpm | N/A 900 rpm |
N/A |
| 23072KEJW906AC2 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 1/12 | N/A 770 rpm | N/A 900 rpm |
N/A |
| 23072KEJW906AC3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 1/12 | N/A 770 rpm | N/A 900 rpm |
N/A |
| 23076EJW507C08 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 135 mm5.3150 in | N/A | N/A 710 rpm | N/A 830 rpm |
N/A |
| 23076EJW507C08C2 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 135 mm5.3150 in | N/A | N/A 710 rpm | N/A 830 rpm |
N/A |
| 23076EJW507C08C3 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 135 mm5.3150 in | N/A | N/A 710 rpm | N/A 830 rpm |
N/A |
| 23076EJW507C08C4 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 135 mm5.3150 in | N/A | N/A 710 rpm | N/A 830 rpm |
N/A |
| 23076EJW509C08 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 135 mm5.3150 in | N/A | N/A 710 rpm | N/A 830 rpm |
N/A |
| 23076KEJW507C08 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 135 mm5.3150 in | N/A 1/12 | N/A 710 rpm | N/A 830 rpm |
N/A |
| 23076KEJW507C08C2 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 135 mm5.3150 in | N/A 1/12 | N/A 710 rpm | N/A 830 rpm |
N/A |
| 23076KEJW507C08C3 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 135 mm5.3150 in | N/A 1/12 | N/A 710 rpm | N/A 830 rpm |
N/A |
| 23076KEJW507C08C4 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 135 mm5.3150 in | N/A 1/12 | N/A 710 rpm | N/A 830 rpm |
N/A |
| 23076KEJW906A | N/A 380 mm | N/A 560 mm22.0470 in | N/A 135 mm5.3150 in | N/A 1/12 | N/A 710 rpm | N/A 830 rpm |
N/A |
| 23076KEJW906AC4 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 135 mm5.3150 in | N/A 1/12 | N/A 710 rpm | N/A 830 rpm |
N/A |
| 23080EJW507C08 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A | N/A 660 rpm | N/A 760 rpm |
N/A |
| 23080EJW507C08C3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A | N/A 660 rpm | N/A 760 rpm |
N/A |