Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 24126EJW33 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 80 mm3.1496 in | N/A | N/A 1500 rpm | N/A 1600 rpm |
N/A |
| 24126EJW33C2 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 80 mm3.1496 in | N/A | N/A 1500 rpm | N/A 1600 rpm |
N/A |
| 24126EJW33C3 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 80 mm3.1496 in | N/A | N/A 1500 rpm | N/A 1600 rpm |
N/A |
| 24126EJW33C4 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 80 mm3.1496 in | N/A | N/A 1500 rpm | N/A 1600 rpm |
N/A |
| 24126EJW841 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 80 mm3.1496 in | N/A | N/A 1500 rpm | N/A 1600 rpm |
N/A |
| 24126KEJW33 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 80 mm3.1496 in | N/A 1/30 | N/A 1500 rpm | N/A 1600 rpm |
N/A |
| 24126KEJW33C3 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 80 mm3.1496 in | N/A 1/30 | N/A 1500 rpm | N/A 1600 rpm |
N/A |
| 24128EJW33 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A | N/A 1300 rpm | N/A 1500 rpm |
N/A |
| 24128EJW33C2 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A | N/A 1300 rpm | N/A 1500 rpm |
N/A |
| 24128EJW33C3 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A | N/A 1300 rpm | N/A 1500 rpm |
N/A |
| 24128EJW33C4 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A | N/A 1300 rpm | N/A 1500 rpm |
N/A |
| 24128EJW33W25 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A | N/A 1300 rpm | N/A 1500 rpm |
N/A |
| 24128EJW33W25C3 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A | N/A 1300 rpm | N/A 1500 rpm |
N/A |
| 24128KEJW33 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A 1/30 | N/A 1300 rpm | N/A 1500 rpm |
N/A |
| 24128KEJW33C3 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A 1/30 | N/A 1300 rpm | N/A 1500 rpm |
N/A |
| 24130EJW33 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 100 mm3.937 in | N/A | N/A 1200 rpm | N/A 1300 rpm |
N/A |
| 24130EJW33C2 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 100 mm3.937 in | N/A | N/A 1200 rpm | N/A 1300 rpm |
N/A |
| 24130EJW33C3 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 100 mm3.937 in | N/A | N/A 1200 rpm | N/A 1300 rpm |
N/A |
| 24130EJW33C4 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 100 mm3.937 in | N/A | N/A 1200 rpm | N/A 1300 rpm |
N/A |
| 24130EJW841 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 100 mm3.937 in | N/A | N/A 1200 rpm | N/A 1300 rpm |
N/A |
| 24130EJW841C3 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 100 mm3.937 in | N/A | N/A 1200 rpm | N/A 1300 rpm |
N/A |
| 24130KEJW33 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 100 mm3.937 in | N/A 1/30 | N/A 1200 rpm | N/A 1300 rpm |
N/A |
| 24130KEJW33C3 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 100 mm3.937 in | N/A 1/30 | N/A 1200 rpm | N/A 1300 rpm |
N/A |
| 24132EJW33 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 109 mm4.2913 in | N/A | N/A 1000 rpm | N/A 1100 rpm |
N/A |
| 24132EJW33C2 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 109 mm4.2913 in | N/A | N/A 1000 rpm | N/A 1100 rpm |
N/A |