Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22208EJW33 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A N/A 6000 rpm N/A 7500 rpm N/A CAD
22208EJW33C2 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A N/A 6000 rpm N/A 7500 rpm N/A CAD
22208EJW33C3 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A N/A 6000 rpm N/A 7500 rpm N/A CAD
22208EJW33C3VSL609 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A N/A N/A N/A CAD
22208EJW33C4 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A N/A 6000 rpm N/A 7500 rpm N/A CAD
22208EJW33VSL609 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A N/A N/A N/A CAD
22208EJW841 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A N/A 6000 rpm N/A 7500 rpm N/A CAD
22208KEJW33 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 1/12 N/A 6000 rpm N/A 7500 rpm N/A CAD
22208KEJW33C3 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 1/12 N/A 6000 rpm N/A 7500 rpm N/A CAD
22209EJW33 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A N/A 5500 rpm N/A 6800 rpm N/A CAD
22209EJW33C2 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A N/A 5500 rpm N/A 6800 rpm N/A CAD
22209EJW33C3 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A N/A 5500 rpm N/A 6800 rpm N/A CAD
22209EJW33C3VSL609 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A N/A N/A N/A CAD
22209EJW33C4 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A N/A 5500 rpm N/A 6800 rpm N/A CAD
22209EJW33C5 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A N/A 5500 rpm N/A 6800 rpm N/A CAD
22209EJW33VSL609 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A N/A N/A N/A CAD
22209KEJW33 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 1/12 N/A 5500 rpm N/A 6800 rpm N/A CAD
22209KEJW33C3 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 1/12 N/A 5500 rpm N/A 6800 rpm N/A CAD
22209KEJW33C3VSL609 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 1/12 N/A N/A N/A CAD
22209KEJW841C3 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 1/12 N/A 5500 rpm N/A 6800 rpm N/A CAD
22210EJW33 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A 5000 rpm N/A 6200 rpm N/A CAD
22210EJW33C2 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A 5000 rpm N/A 6200 rpm N/A CAD
22210EJW33C3 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A 5000 rpm N/A 6200 rpm N/A CAD
22210EJW33C3SLA N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A 5000 rpm N/A 6200 rpm N/A CAD
22210EJW33C3VSL609 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A N/A N/A CAD
Unit of Measure
« 6 7 8 9 10 »