Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22219KEJW33C3 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD
22219KEJW33C4 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD
22219KEJW33W40 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD
22219KEJW841C3 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD
22220EJ N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD
22220EJW33 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD
22220EJW33C2 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD
22220EJW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD
22220EJW33C3SLA N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD
22220EJW33C4 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD
22220EJW33VSL609 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD
22220EJW33W97AC4 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD
22220KEJW33 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD
22220KEJW33C2 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD
22220KEJW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD
22220KEJW33C4 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD
22220KEJW841C3 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3100 rpm N/A 3800 rpm N/A CAD
22222EJW33 N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 3500 rpm N/A CAD
22222EJW33C2 N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 3500 rpm N/A CAD
22222EJW33C3 N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 3500 rpm N/A CAD
22222EJW33C3SLA N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 3500 rpm N/A CAD
22222EJW33C4 N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 3500 rpm N/A CAD
22222EJW33VSL609 N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 3500 rpm N/A CAD
22222KEJW33 N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 3500 rpm N/A CAD
22222KEJW33C2 N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 3500 rpm N/A CAD
Unit of Measure
« 11 12 13 14 15 »