Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23072EJW507C08C3 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD
23072EJW507C08C4 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD
23072EJW509C08 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD
23072EJW509C08C3 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD
23072EJW509C08C4 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD
23072KEJW507C08 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD
23072KEJW507C08C2 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD
23072KEJW507C08C3 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD
23072KEJW507C08C4 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD
23072KEJW906A N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD
23072KEJW906AC2 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD
23072KEJW906AC3 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD
23076EJW507C08 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD
23076EJW507C08C2 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD
23076EJW507C08C3 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD
23076EJW507C08C4 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD
23076EJW509C08 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD
23076KEJW507C08 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD
23076KEJW507C08C2 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD
23076KEJW507C08C3 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD
23076KEJW507C08C4 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD
23076KEJW906A N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD
23076KEJW906AC4 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 720 rpm N/A 840 rpm N/A CAD
23080EJW507C08 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 670 rpm N/A 770 rpm N/A CAD
23080EJW507C08C3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 670 rpm N/A 770 rpm N/A CAD
Unit of Measure
« 31 32 33 34 35 »