Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22208EJW33 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD
22208EJW33C2 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD
22208EJW33C3 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD
22208EJW33C3VSL609 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD
22208EJW33C4 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD
22208EJW33VSL609 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD
22208EJW841 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD
22208KEJW33 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD
22208KEJW33C3 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 6100 rpm N/A 7600 rpm N/A CAD
22209EJW33 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD
22209EJW33C2 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD
22209EJW33C3 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD
22209EJW33C3VSL609 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD
22209EJW33C4 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD
22209EJW33C5 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD
22209EJW33VSL609 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A N/A N/A CAD
22209KEJW33 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD
22209KEJW33C3 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD
22209KEJW33C3VSL609 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD
22209KEJW841C3 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 5600 rpm N/A 6900 rpm N/A CAD
22210EJW33 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD
22210EJW33C2 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD
22210EJW33C3 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD
22210EJW33C3SLA N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD
22210EJW33C3VSL609 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD
Unit of Measure
« 6 7 8 9 10 »