Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE1200BXHFRSS | N/A 12 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSE1200BRHFRSS | N/A 12 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSE1200BXHFHTPS | N/A 12 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSE1200BRHFHTPS | N/A 12 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSE1200BXHFATL | N/A 12 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSE1200BRHFATL | N/A 12 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSE1200BXHFFS | N/A 12 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSE1200BRHFFS | N/A 12 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSE1200BXHFATLE0302 | N/A 12 in | N/A Aluminium Triple Labyrinth | N/A Marine Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BXHF | N/A 305 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BRHF | N/A 305 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM305BXHFKPS | N/A 305 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BRHFKPS | N/A 305 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM305BXHFRSS | N/A 305 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BRHFRSS | N/A 305 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM305BXHFHTPS | N/A 305 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BRHFHTPS | N/A 305 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM305BXHFATL | N/A 305 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BRHFATL | N/A 305 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM305BXHFFS | N/A 305 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BRHFFS | N/A 305 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|