Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE800BRHFFS | N/A 8 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE808BXHF | N/A 8 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE808BRHF | N/A 8 1/2 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE808BXHFKPS | N/A 8 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE808BRHFKPS | N/A 8 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE808BXHFRSS | N/A 8 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE808BRHFRSS | N/A 8 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE808BXHFHTPS | N/A 8 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE808BRHFHTPS | N/A 8 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE808BXHFATL | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE808BRHFATL | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE808BXHFFS | N/A 8 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE808BRHFFS | N/A 8 1/2 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSM220BXHF | N/A 220 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSM220BRHF | N/A 220 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSM220BXHFKPS | N/A 220 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSM220BRHFKPS | N/A 220 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSM220BXHFRSS | N/A 220 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSM220BRHFRSS | N/A 220 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSM220BXHFHTPS | N/A 220 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSM220BRHFHTPS | N/A 220 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSM220BXHFATL | N/A 220 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSM220BRHFATL | N/A 220 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSM220BXHFFS | N/A 220 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSM220BRHFFS | N/A 220 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|