Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM260BXHSFS | N/A 260 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A |
| HSM260BRHSHTPS | N/A 260 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A |
| HSM260BXHSHTPS | N/A 260 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A |
| HSM260BRHSATL | N/A 260 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A |
| HSM260BXHSATL | N/A 260 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A |
| HSM260BRHSKPS | N/A 260 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A |
| HSM260BXHSKPS | N/A 260 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A |
| HSM260BRHSRSS | N/A 260 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A |
| HSM260BXHSRSS | N/A 260 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A |
| HSE1100BXHS | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A |
| HSE1100BRHS | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A |
| HSE1100BXHSKPS | N/A 11 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A |
| HSE1100BRHSKPS | N/A 11 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A |
| HSE1100BXHSRSS | N/A 11 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A |
| HSE1100BRHSRSS | N/A 11 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A |
| HSE1100BXHSHTPS | N/A 11 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A |
| HSE1100BRHSHTPS | N/A 11 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A |
| HSE1100BXHSATL | N/A 11 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A |
| HSE1100BRHSATL | N/A 11 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A |
| HSE1100BXHSFS | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A |
| HSE1100BRHSFS | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A |
| HSM280BXHS | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A |
| HSM280BRHS | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A |
| HSM280BXHSKPS | N/A 280 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A |
| HSM280BRHSKPS | N/A 280 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A |