Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Heavy Series Standard Pillow Block - Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE1400BRHS N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD
HSE1400BXHSKPS N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD
HSE1400BRHSKPS N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD
HSE1400BXHSRSS N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD
HSE1400BRHSRSS N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD
HSE1400BXHSHTPS N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD
HSE1400BRHSHTPS N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD
HSE1400BXHSATL N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD
HSE1400BRHSATL N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD
HSE1400BXHSFS N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD
HSE1400BRHSFS N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD
HSE1400BRHSLAB N/A 14 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD
HSE1400BXHSLAB N/A 14 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD
HSM360BXHS N/A 360 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD
HSM360BRHS N/A 360 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD
HSM360BXHSKPS N/A 360 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD
HSM360BRHSKPS N/A 360 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD
HSM360BXHSRSS N/A 360 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD
HSM360BRHSRSS N/A 360 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD
HSM360BXHSHTPS N/A 360 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD
HSM360BRHSHTPS N/A 360 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD
HSM360BXHSATL N/A 360 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD
HSM360BRHSATL N/A 360 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD
HSM360BXHSFS N/A 360 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD
HSM360BRHSFS N/A 360 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD
Unit of Measure
« 31 32 33 34 35 »