Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Heavy Series Standard Pillow Block - Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE1800BXHSKPS N/A 18.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A CAD
HSE1800BRHSKPS N/A 18.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A CAD
HSE1800BXHSRSS N/A 18.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A CAD
HSE1800BRHSRSS N/A 18.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A CAD
HSE1800BXHSHTPS N/A 18.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A CAD
HSE1800BRHSHTPS N/A 18.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A CAD
HSE1800BXHSATL N/A 18.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A CAD
HSE1800BRHSATL N/A 18.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A CAD
HSE1800BXHSFS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A CAD
HSE1800BRHSFS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A CAD
HSE1800BRHSLAB N/A 18.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A CAD
HSE1800BXHSLAB N/A 18.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A CAD
HSM460BXHS N/A 460 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A CAD
HSM460BRHS N/A 460 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A CAD
HSM460BXHSKPS N/A 460 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A CAD
HSM460BRHSKPS N/A 460 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A CAD
HSM460BXHSRSS N/A 460 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A CAD
HSM460BRHSRSS N/A 460 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A CAD
HSM460BXHSHTPS N/A 460 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A CAD
HSM460BRHSHTPS N/A 460 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A CAD
HSM460BXHSATL N/A 460 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A CAD
HSM460BRHSATL N/A 460 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A CAD
HSM460BXHSFS N/A 460 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A CAD
HSM460BRHSFS N/A 460 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A CAD
HSM460BRHSLAB N/A 460 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A CAD
Unit of Measure
« 36 37 38 39 40 »