Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE403BRHSKPS | N/A 4 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A |
| HSE403BXHSRSS | N/A 4 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A |
| HSE403BRHSRSS | N/A 4 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A |
| HSE403BXHSHTPS | N/A 4 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A |
| HSE403BRHSHTPS | N/A 4 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A |
| HSE403BXHSATL | N/A 4 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A |
| HSE403BRHSATL | N/A 4 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A |
| HSE403BXHSFS | N/A 4 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A |
| HSE403BRHSFS | N/A 4 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A |
| HSE404BXHS | N/A 4 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A |
| HSE404BRHS | N/A 4 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A |
| HSE404BXHSKPS | N/A 4 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A |
| HSE404BRHSKPS | N/A 4 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A |
| HSE404BXHSRSS | N/A 4 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A |
| HSE404BRHSRSS | N/A 4 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A |
| HSE404BXHSHTPS | N/A 4 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A |
| HSE404BRHSHTPS | N/A 4 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A |
| HSE404BXHSATL | N/A 4 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A |
| HSE404BRHSATL | N/A 4 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A |
| HSE404BXHSFS | N/A 4 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A |
| HSE404BRHSFS | N/A 4 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A |
| HSM110BXHS | N/A 110 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A |
| HSM110BRHS | N/A 110 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A |
| HSM110BXHSKPS | N/A 110 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A |
| HSM110BRHSKPS | N/A 110 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A |