Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Light Series Standard Pillow Block - Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE814BXHS N/A 8.875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD
LSE814BRHS N/A 8.875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD
LSE814BXHSKPS N/A 8.875 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD
LSE814BRHSKPS N/A 8.875 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD
LSE814BXHSRSS N/A 8.875 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD
LSE814BRHSRSS N/A 8.875 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD
LSE814BXHSHTPS N/A 8.875 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD
LSE814BRHSHTPS N/A 8.875 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD
LSE814BXHSATL N/A 8.875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD
LSE814BRHSATL N/A 8.875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD
LSE814BXHSFS N/A 8.875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD
LSE814BRHSFS N/A 8.875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD
LSE900BXHS N/A 9 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD
LSE900BRHS N/A 9 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD
LSE900BXHSKPS N/A 9 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD
LSE900BRHSKPS N/A 9 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD
LSE900BXHSRSS N/A 9 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD
LSE900BRHSRSS N/A 9 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD
LSE900BXHSHTPS N/A 9 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD
LSE900BRHSHTPS N/A 9 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD
LSE900BXHSATL N/A 9 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD
LSE900BRHSATL N/A 9 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD
LSE900BXHSFS N/A 9 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD
LSE900BRHSFS N/A 9 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD
LSE900BXHSATLE0302 N/A 9 in N/A Aluminium Triple Labyrinth N/A Marine Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD
Unit of Measure
« 41 42 43 44 45 »