Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Light Series Standard Pillow Block - Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM340BXHS N/A 340.000 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD
LSM340BRHS N/A 340.000 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD
LSM340BXHSKPS N/A 340.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD
LSM340BRHSKPS N/A 340.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD
LSM340BXHSRSS N/A 340.000 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD
LSM340BRHSRSS N/A 340.000 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD
LSM340BXHSHTPS N/A 340.000 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD
LSM340BRHSHTPS N/A 340.000 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD
LSM340BXHSATL N/A 340.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD
LSM340BRHSATL N/A 340.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD
LSM340BXHSFS N/A 340.000 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD
LSM340BRHSFS N/A 340.000 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD
LSM340BRHSLAB N/A 340.000 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD
LSM340BXHSLAB N/A 340.000 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD
LSM350BXHS N/A 350 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD
LSM350BRHS N/A 350 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD
LSM350BXHSKPS N/A 350 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD
LSM350BRHSKPS N/A 350 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD
LSM350BXHSRSS N/A 350 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD
LSM350BRHSRSS N/A 350 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD
LSM350BXHSHTPS N/A 350 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD
LSM350BRHSHTPS N/A 350 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD
LSM350BXHSATL N/A 350 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD
LSM350BRHSATL N/A 350 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD
LSM350BXHSFS N/A 350 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD
Unit of Measure
« 51 52 53 54 55 »