Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM90BRHTT | N/A 90 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSM90BRHTTKPS | N/A 90 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSM90BRHTTRSS | N/A 90 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSM90BRHTTHTPS | N/A 90 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSM90BRHTTATL | N/A 90 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSM90BRHTTFS | N/A 90 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE311BRHTT | N/A 3 11/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSE311BRHTTKPS | N/A 3 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSE311BRHTTRSS | N/A 3 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSE311BRHTTHTPS | N/A 3 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSE311BRHTTATL | N/A 3 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSE311BRHTTFS | N/A 3 11/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSE312BRHTT | N/A 3 3/4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSE312BRHTTKPS | N/A 3 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSE312BRHTTRSS | N/A 3 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSE312BRHTTHTPS | N/A 3 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSE312BRHTTATL | N/A 3 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSE312BRHTTFS | N/A 3 3/4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSM100BRHTT | N/A 100 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSM100BRHTTKPS | N/A 100 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSM100BRHTTRSS | N/A 100 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSM100BRHTTHTPS | N/A 100 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSM100BRHTTATL | N/A 100 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSM100BRHTTFS | N/A 100 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |
| MSE315BRHTT | N/A 3 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A |