Part Number |
Description |
Bore Size |
Coupling Size |
Length thru Bore |
Max. Bore (Dimensions ID1/ID2) |
Hub Length |
CAD |
|---|---|---|---|---|---|---|---|
| 68514470001 | N/A SS075-HUB-1/4-RSB-NKW | N/A 1/4 in | N/A SS075 | N/A 0.82 in20.83 mm | N/A 0.875 in22.23 mm | N/A 1.32 in33.53 mm | N/A |
| 68514470002 | N/A SS095-HUB-7/16-RSB-NKW | N/A 7/16 in | N/A SS095 | N/A 1 in25.4 mm | N/A 1.000 in25.40 mm | N/A 1.52 in38.61 mm |
N/A
|
| 68514470003 | N/A SS100-HUB-7/16-RSB-NKW | N/A 7/16 in | N/A SS100 | N/A 1.38 in35.05 mm | N/A 1.375 in34.93 mm | N/A 2.09 in53.09 mm | N/A |
| 68514470004 | N/A SS110-HUB-5/8-RSB-NKW | N/A 5/8 in | N/A SS110 | N/A 1.68 in42.672 mm | N/A 1.625 in41.28 mm | N/A 2.56 in65.02 mm | N/A |
| 68514470005 | N/A SS150-HUB-5/8-NKW | N/A 5/8 in | N/A SS150 | N/A 1.75 in44.45 mm | N/A 1.875 in47.63 mm | N/A 2.75 in69.85 mm | N/A |